SLVSCQ2 July 2015 TPS65400-Q1
PRODUCTION DATA.
PART NUMBER | DESCRIPTION | COMMENTS |
---|---|---|
TPS65262 | 4.5- to 18-V, triple buck with dual adjustable LDOs | Triple buck 3-A/1-A/1-A output current, dual LDOs 100-mA/200-mA output current, automatic power sequencing |
TPS65263 | 4.5- to 18-V, triple buck with I2C interface | Triple buck 3-A/2-A/2-A output current, I2C-controlled dynamic voltage scaling (DVS) |
TPS65651-1/2/3 | 4.5- to 18-V, triple buck with different PGOOD deglitch time | Triple buck 3-A/2-A/2-A output current, support 1-s, 32-ms, and 256-ms PGOOD deglitch time, adjustable current limit setting by external resistor |
TPS65287 | 4.5- to 18-V, triple buck with power switch and push-button control | Triple buck 3-A/2-A/2-A output current, up to 2.1-A USB power with overcurrent setting by external resistor, push-button control for intelligent system power-on/power-off operation |
TPS65288 | 4.5- to 18-V, triple buck with dual power switches | Triple buck 3-A/2-A/2-A output current, 2 USB power switches current limiting at typical 1.2 A (0.8/1/1.4/1.6/1.8/2/2.2 A available with manufacture trim options) |
The following links connect to TI community resources. Linked contents are provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
E2E is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.