JAJSFK1E November 2014 – March 2022 TPS65400
PRODUCTION DATA
The STATUS_VOUT command is a read-only command. Write mask is not supported. Only the parameters in Table 8-14 are supported.
BIT | NAME | READ / WRITE | DEFAULT VALUE | MEANING |
---|---|---|---|---|
7 | VOUT_OV | R | — | VOUT overvoltage fault |
6 | Not supported | R | 0 | — |
5 | Not supported | R | 0 | — |
4 | VOUT_UV | R | — | VOUT undervoltage fault |
3 | Not supported | R | 0 | — |
2 | Not supported | R | 0 | — |
1 | Not supported | R | 0 | — |
0 | Not supported | R | 0 | — |
STATUS_VOUT shows the voltage output status for the PAGE selected output. For PAGE = 0xFF, STATUS_VOUT is a logical OR of all PAGE = 0x00-0x03 STATUS_ VOUT values. VOUT_OV in STATUS_VOUT is identical to VOUT_OV in STATUS_BYTE for the same PAGE.
PAGE support is for outputs 0x00 to 0x03, 0x0FF.