JAJSFK1E November 2014 – March 2022 TPS65400
PRODUCTION DATA
The STATUS_MFR_SPECIFIC command is a read-only command. Write mask is not supported. Only the parameters in Table 8-15 are supported.
BIT | NAME | READ / WRITE | DEFAULT VALUE | MEANING |
---|---|---|---|---|
7 | Not supported | R | 0 | — |
6 | Not supported | R | 0 | — |
5 | Not supported | R | 0 | — |
4 | Not supported | R | 0 | — |
3 | POWER_GOOD4_N | R | — | SW4 output voltage is within PGOOD range, negated |
2 | POWER_GOOD3_N | R | — | SW3 output voltage is within PGOOD range, negated |
1 | POWER_GOOD2_N | R | — | SW2 output voltage is within PGOOD range, negated |
0 | POWER_GOOD1_N | R | — | SW1 output voltage is within PGOOD range, negated |
STATUS_MFR_SPECIFIC reports the individual output negated PGOODs. These bit values also can be retrieved from POWER_GOOD_N if an individual output is selected through PAGE.
This command has no PAGE support.