JAJSFK1E November 2014 – March 2022 TPS65400
PRODUCTION DATA
The TPS65400 PMU is designed to support the trend towards smaller space-constrained systems, which require high-efficiency to limit power dissipation in a closed environment. The TPS65400 is intended to provide a complete highly-efficiency power management solution in a small form factor while providing maximum control through the I2C bus and ease of use.
The TPS65400 can support input voltages from 4.5 to 18 V, allowing it to be used in systems powered from a single 5- or 12-V intermediate power bus. High system power conversion efficiency is achieved by providing a single-stage conversion from, for example, the 12-V input voltage to the high-current voltage rails required by the digital circuits.
The two buck regulators SW1 and SW2 can provide an output voltage in the range of 0.6 V to 90%Vin and up to 4-A peak continuous current.
The two buck regulators SW3 and SW4 can provide an output voltage in the range of 0.6 V to 90%Vin and up to 2-A peak continuous current. (2)(3)