JAJSFK1E November 2014 – March 2022 TPS65400
PRODUCTION DATA
To use external sequencing, either connect all the enable pins (ENSW1, ENSW2, ENSW3, and ENSW4) to an external sequencing controller, or connect them to PGOOD outputs as shown in Figure 8-4. By default, tON_DELAY and tOFF_DELAY are both set to 5 ms. This allows the user complete flexibility of sequencing order and timing with the ENSWx pins without modifying any of the default settings in the TPS65400.