JAJSFK1E November 2014 – March 2022 TPS65400
PRODUCTION DATA
The TON_TOFF_DELAY command sets the delay times after receiving an on or off command for the selected output to begin turning on or off.
TON_DELAY of this command are lexically equivalent to TON_DELAY. If TON_DELAY is set to 0 ms, the device would begin turning on immediately. If TOFF_DELAY is set to 0 ms, the device would begin turning off immediately.
BITS | NAME | READ / WRITE | DEFAULT VALUE | BINARY VALUE | VALUE | MEANING |
---|---|---|---|---|---|---|
7:6 | — | R | 00 | — | — | — |
5:3 | TON_DELAY | R/W | 010 | 000 | 0 ms | Delay time before starting |
001 | 1 ms | |||||
010 | 5 ms | |||||
011 | 25 ms | |||||
100 | 100 ms | |||||
101 | 500 ms | |||||
110 | 1000 ms | |||||
111 | 2000 ms | |||||
2:0 | TOFF_DELAY | R/W | 000 | 000 | 0 ms | Delay time before stopping |
001 | 1 ms | |||||
010 | 5 ms | |||||
011 | 25 ms | |||||
100 | 100 ms | |||||
101 | 500 ms | |||||
110 | 1000 ms | |||||
111 | 2000 ms |
These delays are always in effect including when the outputs are internally or externally sequenced, or arbitrarily turned on or off. The only exceptions are:
PAGE support is for outputs 0x00 through 0x03.