AGND |
5 |
— |
Analog ground. |
AVIN |
11 |
— |
Input supply voltage for internal analog circuits (both converters). |
CT |
8 |
I/O |
Timing capacitor pin. Connect a capacitor between this pin and ground to control the time it takes for the output of the inverting buck-boost converter to ramp from one value of VNEG to another. |
CTRL |
7 |
I |
Control pin. Combined device enable and inverting buck-boost converter output voltage programming pin. |
FBS |
4 |
I |
Feedback sense pin of the boost converter output voltage. |
GND |
6 |
— |
Ground. (Note: it is possible to leave this pin floating without affecting device performance.) |
PGND |
2 |
— |
Power ground of the boost converter. |
PVIN |
12 |
— |
Input supply voltage pin for the inverting buck-boost converter. |
SWN |
10 |
O |
Switch pin of the inverting buck-boost converter. |
SWP |
1 |
O |
Switch pin of the boost converter. |
OUTN |
9 |
O |
Rectifier pin of the inverting buck-boost converter. |
OUTP |
3 |
O |
Rectifier pin of the boost converter. |
Exposed Thermal Pad |
13 |
— |
Connect this pad to AGND and PGND. |