SLVS658C March 2006 – January 2016 TPS65811
PRODUCTION DATA.
The TPS65810 device provides an easy-to-use, fully-integrated solution for handheld devices, integrating charge management, multiple regulated power supplies, system management, and display functions in a small, thermally-enhanced 8-mm × 8-mm package. The high level of integration enables space savings of 70% of the typical board area when compared to equivalent discrete solutions, while implementing a high-performance and flexible solution that is portable across multiple platforms.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS65810, TPS65811 | QFN (56) | 8.00 mm × 8.00 mm |
Changes from B Revision (February 2007) to C Revision