JAJSF73S June 2010 – August 2018 TPS65911
PRODUCTION DATA.
The TPS65911 device uses a supply voltage from 2.7 V to 5.5 V. The input supply should be well regulated and connected to the VCC input pins. Add external capacitors at each of the device supply pins as described in Table 7-2.