JAJSF73S June 2010 – August 2018 TPS65911
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
RELATED I/Os: PWRON | |||||
Low-level input voltage (VIL) | 0.3 × VBAT | V | |||
High-level input voltage (VIH) | 0.7 × VBAT | V | |||
RELATED I/Os: PWRHOLD, GPIO0-8, PWRDN | |||||
Low-level input voltage (VIL) | 0.45 | V | |||
High-level input voltage (VIH) | 1.3 | VBAT | V | ||
RELATED I/Os: BOOT1 | |||||
Low level input – Impedance between BOOT1 and GND | 10 | kΩ | |||
High level input – Impedance between BOOT1 and VRTC | 10 | kΩ | |||
HiZ level input – Impedance between BOOT1 and GND | 500 | kΩ | |||
RELATED I/Os: SLEEP | |||||
Low-level input voltage (VIL) | 0.35 × VDDIO | V | |||
High-level input voltage (VIH) | 0.65 × VDDIO | V | |||
RELATED I/Os: HDRST | |||||
Low-level input voltage (VIL) | 0.35 × VRTC | V | |||
High-level input voltage (VIH) | 0.65 × VRTC | V | |||
RELATED I/Os: NRESPWRON, INT1, 32KCLKOUT | |||||
Low-level output voltage (VOL) | IOL = 100 µA | 0.2 | V | ||
IOL = 2 mA | 0.45 | ||||
High-level output voltage (VOH) | IOH = 100 µA | VDDIO – 0.2 | V | ||
IOH = 2 mA | VDDIO – 0.45 | ||||
RELATED I/Os: GPIO0 (PUSH-PULL MODE) | |||||
Low-level output voltage (VOL) | IOL = 100 µA | 0.2 | V | ||
IOL = 2 mA | 0.45 | ||||
High-level output voltage (VOH) | IOH = 100 µA | VCC7 – 0.2 | V | ||
IOH = 2 mA | VCC7 – 0.45 | ||||
RELATED OPEN-DRAIN I/Os: GPIO0, GPIO4, GPIO5, GPIO6, GPIO8, NRESPWRON2 | |||||
Low-level output voltage (VOL) | IOL = 100 µA | 0.2 | V | ||
IOL = 2 mA | 0.45 | ||||
RELATED OPEN-DRAIN I/Os: GPIO2, GPIO7 | |||||
Low-level output voltage (VOL) | IOL = 100 µA | 0.2 | V | ||
IOL = 1.9 mA | 0.45 | ||||
RELATED OPEN-DRAIN I/Os: GPIO1, GPIO3 | |||||
Low-level output voltage (VOL) | IOL = 100 µA | 0.2 | V | ||
IOL = 2 mA | 0.4 | ||||
I2C-SPECIFIC RELATED I/Os: SCL, SDA, EN1, EN2 | |||||
Low-level input voltage (VIL) | –0.5 | 0.3 × VDDIO | V | ||
High-level input voltage (VIH) | 0.7 × VDDIO | V | |||
Hysteresis | 0.1 × VDDIO | V | |||
Low-level output voltage (VOL) at 3 mA (sink current), VDDIO = 1.8 V | 0.2 × VDDIO | V | |||
Low-level output voltage (VOL) at 3 mA (sink current), VDDIO = 3.3 V | 0.4 × VDDIO | V |