JAJSF73S June 2010 – August 2018 TPS65911
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Output reference voltage (VREF pin) | Device in active or low-power mode | –1% | 0.85 | 1% | V | |
Main battery charged
threshold, VMBCH (programmable) |
Measured on VCCS pin
Triggering monitored through NRESPRWON |
VMBCH_SEL = 11000 to 11111 | 3.5 | V | ||
VMBCH_SEL = 10111 | 3.45 | |||||
... | ... | |||||
VMBCH_SEL = 01110 | –2% | 3 | 2% | |||
... | ... | |||||
VMBCH_SEL = 00101 | 2.55 | |||||
VMBCH_SEL = 00001 to 00100 | 2.5 | |||||
VMBCH_SEL = 00000 | Bypassed | |||||
Main battery charged hysteresis threshold, VMBDCH | Measured on VCCS pin | VMBCH – 100 mV | V | |||
Main battery discharged
threshold, VMBDCH2 (programmable) |
Measured on VCC7 pin (MTL)
Triggering monitored through INT1 |
VMBDCH2_SEL = 11000 to 11111 | 3.5 | V | ||
VMBDCH2_SEL = 10111 | 3.45 | |||||
... | ... | |||||
VMBDCH2_SEL = 01110 | –2% | 3 | 2% | |||
... | ... | |||||
VMBDCH2_SEL = 00101 | 2.55 | |||||
VMBDCH2_SEL = 00001 to 00100 | 2.5 | |||||
VMBDCH2_SEL = 00000 | Bypassed | |||||
Main battery discharged hysteresis threshold, VMBCH2 | Measured on VCCS pin | VMBDCH2 – 100 mV | V | |||
Main battery low threshold, VMBLO | measured on VCC7 pin (monitored on pin NRESPWRON) | 2.5 | 2.6 | 2.7 | V | |
MB comparator | MTL | 2.4 | 2.5 | 2.6 | ||
Main battery high threshold, VMBHI | VBACKUP = 0 V, Measured on pin VCC7 (MB comparator) | 2.6 | 2.75 | 3 | V | |
VBACKUP = 3.2 V, Measured on pin VCC7 (trigger monitored though VCCS Idd, UPR comparator) | 2.5 | 2.55 | 3 | |||
Main battery not present threshold, VBNPR | Measured on pin VCC7 (Triggering monitored on pin VRTC) | 1.9 | 2.1 | 2.2 | V | |
Ground current (analog references + comparators + backup battery switch) | VCCx = VBAT = 3.8 V except VCC6 = 3.6 V | Device in OFF state | 8 | µA | ||
Device in ACTIVE or SLEEP state | 15 | |||||
COMP2 consumption when enabled | 5 | |||||
Buffer consumption if COMP1 or COMP2 is active and buffer enabled | 8 |