JAJSF73S June 2010 – August 2018 TPS65911
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage on VCC7 (VIN) | On mode | 2.5 | 5.5 | V | ||
Backup mode | 1.9 | 3 | ||||
DC output voltage (VOUT) | On mode, 3.0 V < VIN < 5.5 V | 1.78 | 1.83 | 1.88 | V | |
Backup mode, 2.3 V ≤ VIN ≤ 2.6 V | 1.72 | 1.78 | 1.84 | |||
Rated output current (IOUTmax) | On mode | 20 | mA | |||
Backup mode | 0.1 | |||||
DC load regulation | On mode, IOUT = IOUTmax to 0 | 100 | mV | |||
Backup mode, IOUT = IOUTmax to 0 | 100 | |||||
DC line regulation | On mode, VIN = 3.0 V to VINmax at IOUT = IOUTmax | 2.5 | mV | |||
Backup mode, VIN = 2.3 V to 5.5 V at IOUT = IOUTmax | 100 | |||||
Transient load regulation | On mode, VIN = VINmin + 0.2 V to VINmax
IOUT = IOUTmax / 2 to IOUTmax in 5 µs and IOUT = IOUTmax to IOUTmax / 2 in 5 µs |
50(1) | mV | |||
Transient line regulation | On mode, VIN = VINmin + 0.5 V to VINmin in 30 µs
and VIN = VINmin to VINmin + 0.5 V in 30 µs, IOUT = IOUTmax / 2 |
25(1) | mV | |||
Turnon time | IOUT = 0, VIN rising from 0 up to 3.6 V, at VOUT = 0.1 V up to VOUTmin | 2.2 | ms | |||
Ripple rejection | VIN = VINDC + 100 mVpp tone,
VINDC+ = VINmin + 0.1 V to VINmax at IOUT = IOUTmax / 2 |
ƒ = 217 Hz | 55 | dB | ||
ƒ = 50 kHz | 35 | |||||
Ground current | Device in ACTIVE state | 23 | µA | |||
Device in BACKUP or OFF state | 3 |