JAJSF73S June 2010 – August 2018 TPS65911
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage on VCC6 (VIN) | VOUT (LDO1) = 1.05 V at 320 mA
and VOUT (LDO2) = 1.05 V at 160 mA |
1.4 | 3.6 | V | ||
VOUT (LDO1) = 1.2 V or 1.5 V at 100 mA
and VOUT (LDO2) = 1.2 V or 1.1 V or 1.0 V |
1.7 | 3.6 | ||||
VOUT (LDO1) = 1.5 V and VOUT (LDO1, LDO2) = 1.8 V at 200 mA | 2.1 | 3.6 | ||||
VOUT (LDO1) = 1.8 V and VOUT (LDO2) = 1.8 V | 2.7 | 3.6 | ||||
VOUT (LDO1) = 2.7 V | 3.2 | 3.6 | ||||
VOUT (LDO1) = VOUT (LDO2) = 3.3 V | 3.5 | 3.6 | ||||
LDO1 | ||||||
DC output voltage (VOUT) | ON and Low-power mode, VIN = VINmin to VINmax (VINmax 3.6 V) | SEL[7:2] = 000100 | 1 | V | ||
SEL[7:2] = 000101 | 1.05 | |||||
... | –3% | ... | 3% | |||
SEL[7:2] = 110001 | 3.25 | |||||
SEL[7:2] = 110010 | 3.3 | |||||
Rated output current IOUTmax | On mode | 320 | mA | |||
Low-power mode | 1 | |||||
Load current limitation (short-circuit protection) | On mode, VOUT = VOUTmin – 100 mV | 450 | 600 | 1000 | mA | |
Dropout voltage VDO | ON mode, VDO = VIN – VOUT,
VIN = 1.4 V, IOUT = IOUTmax |
350 | mV | |||
DC load regulation | On mode, IOUT = IOUTmax to 0 | 12 | mV | |||
DC line regulation | On mode, VIN = VINmin to VINmax at IOUT = IOUTmax | 4 | mV | |||
Transient load regulation | ON mode, VIN = 1.5 V, VOUT = 1.05 V
IOUT = 0.1 × IOUTmax to 0.9 × IOUTmax in 5 µs and IOUT = 0.9 × IOUTmax to 0.1 × IOUTmax in 5 µs |
20 | 40 | mV | ||
Transient line regulation | On mode, VIN = 2.7 + 0.5 V to 2.7 in 30 µs,
and VIN = 2.7 to 2.7 + 0.5 V in 30 µs, IOUT = IOUTmax |
5 | 10 | mV | ||
Turnon time | VOUT = (1 to 1.8 V), at IOUT = 0
measured from VOUT = 0.1 V up to 97% of VOUT |
30 | 150 | µs | ||
VOUT = (1.9 to 3.3 V), at IOUT = 0
measured from VOUT = 0.1 V up to 97% of VOUT |
50 | 230 | ||||
Turnon inrush current | 300 | 600 | mA | |||
Ripple rejection | VIN = VINDC + 100 mVpp tone,
VINDC+ = 1.8 V, IOUT = IOUTmax / 2 |
ƒ = 217 Hz | 70 | dB | ||
ƒ = 20 kHz | 40 | |||||
LDO1 internal resistance | LDO off | 600 | Ω | |||
Ground current | On mode, IOUT = 0 | 63 | 75 | µA | ||
On mode, IOUT = IOUTmax | 2000 | |||||
Low-power mode | 22 | 20 | ||||
Off mode (max 85°C) | 2.7 | |||||
LDO2 | ||||||
DC output voltage VOUT | On and low-power mode, VIN = VINmin to VINmax
(VINmax = 3.6 V) |
SEL[7:2] = 000100 | 1 | V | ||
SEL[7:2] = 000101 | 1.05 | |||||
... | –3% | ... | 3% | |||
SEL[7:2] = 110001 | 3.25 | |||||
SEL[7:2] = 110010 | 3.3 | |||||
Rated output current IOUTmax | On mode | 320 | mA | |||
Low-power mode | 1 | |||||
Load current limitation (short-circuit protection) | On mode, VOUT = VOUTmin – 100 mV | 450 | 600 | 1000 | mA | |
Dropout voltage VDO | ON mode, VDO = VIN – VOUT,
VIN = 1.4 V, IOUT = IOUTmax |
350 | mV | |||
DC load regulation | On mode, IOUT = IOUTmax to 0 | 12 | mV | |||
DC line regulation | On mode, VIN = VINmin to VINmax at IOUT = IOUTmax | 4 | mV | |||
Transient load regulation | ON mode, VIN = 1.5 V, VOUT = 1.05 V
IOUT = 0.1 × IOUTmax to 0.9 × IOUTmax in 5 µs and IOUT = 0.9 × IOUTmax to 0.1 × IOUTmax in 5 µs |
20 | 40 | mV | ||
Transient line regulation | On mode, VIN = 2.7 + 0.5 V to 2.7 in 30 µs,
and VIN = 2.7 to 2.7 + 0.5 V in 30 µs, IOUT = IOUTmax |
5 | 10 | mV | ||
Turnon time | VOUT = (1 to 1.8 V), at IOUT = 0
measured from VOUT = 0.1 V up to 97% of VOUT |
30 | 150 | µs | ||
VOUT = (1.9 to 3.3 V), at IOUT = 0
measured from VOUT = 0.1 V up to 97% of VOUT |
50 | 230 | ||||
Turnon inrush current | 300 | 600 | mA | |||
Ripple rejection | VIN = VINDC + 100 mVpp tone,
VINDC+= 1.8 V, IOUT = IOUTmax / 2 |
ƒ = 217 Hz | 70 | dB | ||
ƒ = 20 kHz | 40 | |||||
LDO2 internal resistance | LDO off | 600 | Ω | |||
Ground current | On mode, IOUT = 0 | 63 | 75 | µA | ||
On mode, IOUT = IOUTmax | 2000 | |||||
Low-power mode | 22 | 20 | ||||
Off mode (maximum 85°C) | 2.7 |