JAJSDU6A August 2017 – February 2019 TPS65919-Q1
PRODUCTION DATA.
For a typical ADAS application shown in Figure 6-1, Table 6-1 lists the key design parameters of the power resources.
DESIGN PARAMETER | VALUE |
---|---|
Supply voltage | 3.3 V to 5 V |
Switching frequency | 2.2 MHz |
SMPS1 voltage | 1.15 V |
SMPS1 current | Up to 3.5 A |
SMPS2 voltage | 1.15 V |
SMPS2 current | Up to 3.5 A |
SMPS3 voltage | 1.8 V |
SMPS3 current | Up to 3 A |
SMPS4 voltage | 1.35 V or 1.5 V |
SMPS4 current | Up to 1.5 A |
LDO1 voltage | 1.8 V or 3.3 V |
LDO1 current | Up to 300 mA |
LDO2 voltage | 1.8 V |
LDO2 current | Up to 300 mA |
LDO4 voltage | 3.3 V |
LDO4 current | Up to 200 mA |
LDO5 voltage | 1.8 V |
LDO5 current | Up to 100 mA |