JAJSDU6A August 2017 – February 2019 TPS65919-Q1
PRODUCTION DATA.
All LDO inputs require an input decoupling capacitor to minimize input ripple voltage. Using a 2.2-µF capacitor for each LDO is recommended. Depending on the input voltage of the LDO, a 6.3-V or 10-V capacitor can be used.
For optimal performance, the input capacitors should be placed as close to the LDO input pins as possible. See the Section 6.3.1 section for more information about component placement.