JAJSDU6A August 2017 – February 2019 TPS65919-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
f(SCL) | SCL clock frequency | Standard mode | 100 | kHz | |
Fast mode | 400 | kHz | |||
High-speed mode (write operation), CB – 100 pF max | 3.4 | MHz | |||
High-speed mode (read operation), CB – 100 pF max | 3.4 | MHz | |||
High-speed mode (write operation), CB – 400 pF max | 1.7 | MHz | |||
High-speed mode (read operation), CB – 400 pF max | 1.7 | MHz | |||
tBUF | Bus free time between a stop (P) and start (S) condition | Standard mode | 4.7 | μs | |
Fast mode | 1.3 | μs | |||
tHD(STA) | Hold time (Repeated) start
condition |
Standard mode | 4 | μs | |
Fast mode | 600 | ns | |||
High-speed mode | 160 | ns | |||
tLOW | Low period of the SCL clock | Standard mode | 4.7 | μs | |
Fast mode | 1.3 | μs | |||
High-speed mode, CB – 100 pF max | 160 | ns | |||
High-speed mode, CB – 400 pF max | 320 | ns | |||
tHIGH | High period of the SCL clock | Standard mode | 4 | μs | |
Fast mode | 600 | ns | |||
High-speed mode, CB – 100 pF max | 60 | ns | |||
High-speed mode, CB – 400 pF max | 120 | ns | |||
tSU(STA) | Setup time for a repeated start (Sr) condition | Standard mode | 4.7 | μs | |
Fast mode | 600 | ns | |||
High-speed mode | 160 | ns | |||
tSU(DAT) | Data setup time | Standard mode | 250 | ns | |
Fast mode | 100 | ns | |||
High-speed mode | 10 | ns | |||
tHD(DAT) | Data hold time | Standard mode | 0 | 3.45 | μs |
Fast mode | 0 | 0.9 | μs | ||
High-speed mode, CB – 100 pF max | 0 | 70 | ns | ||
High-speed mode, CB – 400 pF max | 0 | 150 | ns | ||
tRCL | Rise time of the SCL signal | Standard mode | 20 + 0.1 CB | 1000 | ns |
Fast mode | 20 + 0.1 CB | 300 | ns | ||
High-speed mode, CB – 100 pF max | 10 | 40 | ns | ||
High-speed mode, CB – 400 pF max | 20 | 80 | ns | ||
tRCL1 | Rise time of the SCL signal after a Repeated Start condition and after an acknowledge bit | Standard mode | 20 + 0.1 CB | 1000 | ns |
Fast mode | 20 + 0.1 CB | 300 | ns | ||
High-speed mode, CB – 100 pF max | 10 | 80 | ns | ||
High-speed mode, CB – 400 pF max | 20 | 160 | ns | ||
tFCL | Fall time of the SCL signal | Standard mode | 20 + 0.1 CB | 300 | ns |
Fast mode | 20 + 0.1 CB | 300 | ns | ||
High-speed mode, CB – 100 pF max | 10 | 40 | ns | ||
High-speed mode, CB – 400 pF max | 20 | 80 | ns | ||
tRDA | Rise time of the SDA signal | Standard mode | 20 + 0.1 CB | 1000 | ns |
Fast mode | 20 + 0.1 CB | 300 | ns | ||
High-speed mode, CB – 100 pF max | 10 | 80 | ns | ||
High-speed mode, CB – 400 pF max | 20 | 160 | ns | ||
tFDA | Fall time of the SDA signal | Standard mode | 20 + 0.1 CB | 300 | ns |
Fast mode | 20 + 0.1 CB | 300 | ns | ||
High-speed mode, CB – 100 pF max | 10 | 80 | ns | ||
High-speed mode, CB – 400 pF max | 20 | 160 | ns | ||
tSU(STO) | Setup time for a stop condition | Standard mode | 4 | μs | |
Fast mode | 600 | ns | |||
High-speed mode | 160 | ns |