JAJSDU6A August 2017 – February 2019 TPS65919-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSW | Switching frequency | PWM mode | 1.7 | 2.2 | 2.7 | MHz |
Tstart | Time from enable to the start of the ramp | 240 | µs | |||
Tramp | Time from enable to 80% of VOUT | COUT < 57 µF per phase, no load | 400 | 1000 | µs |