JAJSLW7B December 2020 – September 2023 TPS6593-Q1
PRODUCTION DATA
NUMBER OF WD ANSWERS | ACTION | WD STATUS BITS IN WDT_STATUS REGISTER | COMMENTS | ||||
---|---|---|---|---|---|---|---|
RESPONSE WINDOW 1 | RESPONSE WINDOW 2 | ANSW_ERR | ANSW_EARLY | SEQ_ERR | TIME_OUT | ||
0 answers | 0 answers | -New WD cycle starts after the end of RESPONSE WINDOW 2 -Increment WD failure counter -New WD cycle starts with the same WD question | 0b | 0b | 1b | 1b | No answers |
0 answers | 4 INCORRECT answers | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question | 1b | 0b | 1b | 0b | WD_ANSW_CNT[1:0] = 3 |
0 answers | 4 CORRECT answers | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question | 0b | 0b | 1b | 0b | WD_ANSW_CNT[1:0] = 3 |
0 answers | 1 CORRECT answer | -New WD cycle starts after the end of RESPONSE WINDOW 2 -Increment WD failure counter -New WD cycle starts with the same WD question | 0b | 0b | 1b | 1b | Less than 3 CORRECT ANSWER in RESPONSE WINDOW 1 and 1 CORRECT ANSWER in RESPONSE WINDOW 2 (WD_ANSW_CNT[1:0] < 3) |
1 CORRECT answer | 1 CORRECT answer | ||||||
2 CORRECT answer | 1 CORRECT answer | ||||||
0 answers | 1 INCORRECT answer | -New WD cycle starts after the end of RESPONSE WINDOW 2 -Increment WD failure counter -New WD cycle starts with the same WD question | 1b | 0b | 1b | 1b | Less than 3 CORRECT ANSWER in RESPONSE WINDOW 1 and 1 INCORRECT ANSWER in RESPONSE WINDOW 2 (WD_ANSW_CNT[1:0] < 3) |
1 CORRECT answer | 1 INCORRECT answer | ||||||
2 CORRECT answers | 1 INCORRECT answer | ||||||
0 answers | 4 CORRECT answers | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question | 0b | 0b | 1b | 0b | Less than 3 CORRECT ANSWER in WIN1 and more than 1 CORRECT ANSWER in RESPONSE WINDOW 2 (WD_ANSW_CNT[1:0] = 3) |
1 CORRECT answer | 3 CORRECT answers | ||||||
2 CORRECT answers | 2 CORRECT answers | ||||||
0 answers | 4 INCORRECT answers | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question | 1b | 0b | 1b | 0b | Less than 3 CORRECT ANSWER in RESPONSE WINDOW 1 and more than 1 INCORRECT ANSWER in RESPONSE WINDOW 2 (WD_ANSW_CNT[1:0] = 3) |
1 CORRECT answer | 3 INCORRECT answers | ||||||
2 CORRECT answers | 2 INCORRECT answers | ||||||
0 answers | 3 CORRECT answers | -New WD cycle starts after the end of RESPONSE WINDOW 2 -Increment WD failure counter -New WD cycle starts with the same WD question | 0b | 0b | 1b | 1b | Less than 3 INCORRECT ANSWER in RESPONSE WINDOW 1 and more than 1 CORRECT ANSWER in RESPONSE WINDOW 2 (WD_ANSW_CNT[1:0] < 3) |
1 INCORRECT answer | 2 CORRECT answers | -New WD cycle starts after the end of RESPONSE WINDOW 2 -Increment WD failure counter -New WD cycle starts with the same WD question | 1b | 0b | 1b | 1b | |
2 INCORRECT answers | 1 CORRECT answer | ||||||
0 answers | 3 INCORRECT answers | -New WD cycle starts after the end of RESPONSE WINDOW 2 -Increment WD failure counter -New WD cycle starts with the same WD question | 1b | 0b | 1b | 1b | Less than 3 INCORRECT ANSWER in RESPONSE WINDOW 1 and more than 1 INCORRECT ANSWER in RESPONSE WINDOW 2 (WD_ANSW_CNT[1:0] < 3) |
1 INCORRECT answer | 2 INCORRECT answer | ||||||
2 INCORRECT answer | 1 INCORRECT answer | ||||||
0 answers | 4 CORRECT answers | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question | 0b | 0b | 1b | 0b | Less than 3 INCORRECT ANSWER in RESPONSE WINDOW 1 and more than 1 CORRECT ANSWER in RESPONSE WINDOW 2 (WD_ANSW_CNT[1:0] = 3) |
1 INCORRECT answer | 3 CORRECT answers | 1b | 0b | 1b | 0b | ||
2 INCORRECT answers | 2 CORRECT answers | ||||||
0 answers | 4 INCORRECT answers | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question | 1b | 0b | 1b | 0b | Less than 3 INCORRECT ANSWER in RESPONSE WINDOW 1 and more than 1 INCORRECT ANSWER in RESPONSE WINDOW 2 (WD_ANSW_CNT[1:0] = 3) |
1 INCORRECT answer | 3 INCORRECT answers | ||||||
2 INCORRECT answers | 2 INCORRECT answers | ||||||
3 CORRECT answers | 0 answers | -New WD cycle starts after the end of RESPONSE WINDOW 2 -Increment WD failure counter -New WD cycle starts with the same WD Question | 0b | 0b | 0b | 1b | Less than 4 CORRECT ANSW in RESPONSE WINDOW 1 and more than 0 ANSWER in RESPONSE WINDOW 2 (WD_ANSW_CNT[1:0] < 3) |
2 CORRECT answers | 0 answers | 0b | 0b | 1b | 1b | ||
1 CORRECT answers | 0 answers | ||||||
3 CORRECT answers | 1 CORRECT answer | -New WD cycle starts after the 4th WD answer -Decrement WD failure counter -New WD cycle starts with a new WD question | 0b | 0b | 0b | 0b | CORRECT SEQUENCE |
3 CORRECT answers | 1 INCORRECT answers | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question | 1b | 0b | 0b | 0b | WD_ANSW_CNT[1:0] = 3 |
3 INCORRECT answers | 0 answers | -New WD cycle starts after the end of RESPONSE WINDOW 2 -Increment WD failure counter -New WD cycle starts with the same WD question | 1b | 0b | 0b | 1b | WD_ANSW_CNT[1:0] < 3 |
3 INCORRECT answers | 1 CORRECT answer | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question | 1b | 0b | 0b | 0b | WD_ANSW_CNT[1:0] = 3 |
3 INCORRECT answers | 1 INCORRECT answer | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question | 1b | 0b | 0b | 0b | WD_ANSW_CNT[1:0] = 3 |
4 CORRECT answers | Not applicable | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question | 0b | 1b | 0b | 0b | 4 CORRECT or INCORRECT ANSWER in RESPONSE WINDOW 1 |
3 CORRECT answers + 1 INCORRECT answer | Not applicable | -New WD cycle starts after the 4th WD answer -Increment WD failure counter -New WD cycle starts with the same WD question | 1b | 1b | 0b | 0b | |
2 CORRECT answers + 2 INCORRECT answers | Not applicable | ||||||
1 CORRECT answer + 3 INCORRECT answers | Not applicable |