JAJSLW7B December 2020 – September 2023 TPS6593-Q1
PRODUCTION DATA
POS | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
R1.3 | Voltage on OV protected supply input pin | VCCA | VCCA_UV | 5.5 | V | |
R1.4 | Voltage on all buck supply input pins | PVIN_Bx | 2.8 | 5.5 | V | |
R1.4a | Voltage difference between supply input pins | Between VCCA and each PVIN_Bx | –0.2 | 0.2 | V | |
R1.5 | Voltage on all buck switch nodes | SW_Bx pins | 3.3 | 5.5 | V | |
R1.6 | Voltage on all buck voltage sense nodes(1) | FB_Bx | 0 | VOUT_Bn,max | V | |
R1.7a | Voltage on all LDO supply voltage input pins | PVIN_LDO12, PVIN_LDO3 | 1.2 | 3.3 | VCCA | V |
R1.7b | PVIN_LDO4 | 2.2 | 3.3 | VCCA | V | |
R1.8 | Voltage on all LDO output pins(1) | VOUT_LDOx | 0 | 3.3 | V | |
R1.9 | Voltage on internal LDO output pins | VOUT_LDOVINT, VOUT_LDOVRTC | 1.65 | 1.95 | V | |
R1.10 | Voltage on reference ground pins | REFGNDx | –0.3 | 0.3 | V | |
R1.11 | Voltage on I/O supply pin | VVIO_IN = 1.8 V | 1.7 | 1.8 | 1.9 | V |
R1.12 | VVIO_IN = 3.3 V | 3.135 | 3.3 | VCCA, up to 3.465V | ||
R1.13 | Voltage on logic pins (input or output) in VIO domain | I2C and SPI pins, nRSTOUT & nRSTOUT_SoC pins, GPIO1, GPIO2, GPIO7, GPIO8, GPIO9, GPIO10, and GPIO11 pins | 0 | VVIO_IN | VVIO_IN,max | V |
R1.14 | Voltage on backup supply pin | VBACKUP | 0 | Full Battery, up to 5.5V | V | |
R1.15 | Voltage on crystal oscillator pins | OSC32KIN, OSC32KOUT, OSC32KCAP | 0 | VOUT_LDOVRTC,max | V | |
R1.16 | Voltage on logic pins (input or output) in LDOVRTC domain | With fail-safe(3): GPIO3 & GPIO4 | 0 | 1.8 | VOUT_LDOVRTC,max | V |
R1.17 | Voltage on logic pins (input or output) in LDOVINT domain | With fail-safe(3): GPIO5 & GPIO6 | 0 | 1.8 | VOUT_LDOVINT,max | V |
R1.18 | Voltage on logic pins (input or output) in VCCA domain | nPWRON/ENABLE, EN_DRV | 0 | VVCCA | V | |
R1.19 | Operating free-air temperature(2) | –40 | 25 | 125 | °C | |
R1.20 | Junction temperature, TJ | Operational | –40 | 25 | 150 | °C |