JAJSLW7B December 2020 – September 2023 TPS6593-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Electrical Characteristics: BUCK REGULATORS OUTPUT | |||||||
7.1a | VBUCK_OV_TH | Overvoltage monitoring for BUCK output, threshold accuracy, VOUT_Bn ≥ 1 V(1) | BUCKn_OV_THR = 0x0 | 2% | 3% | 4% | |
7.1b | BUCKn_OV_THR = 0x1 | 2.5% | 3.5% | 4.5% | |||
7.1c | BUCKn_OV_THR = 0x2 | 3% | 4% | 5% | |||
7.1d | BUCKn_OV_THR = 0x3 | 4% | 5% | 6% | |||
7.1e | BUCKn_OV_THR = 0x4 | 5% | 6% | 7% | |||
7.1f | BUCKn_OV_THR = 0x5 | 6% | 7% | 8% | |||
7.1g | BUCKn_OV_THR = 0x6 | 7% | 8% | 9% | |||
7.1h | BUCKn_OV_THR = 0x7 | 9% | 10% | 11% | |||
7.2a | VBUCK_OV_TH_mv | Overvoltage monitoring for BUCK output, threshold accuracy, VOUT_Bn < 1 V(1) | BUCKn_OV_THR = 0x0 | 20 | 30 | 40 | mV |
7.2b | BUCKn_OV_THR = 0x1 | 25 | 35 | 45 | |||
7.2c | BUCKn_OV_THR = 0x2 | 30 | 40 | 50 | |||
7.2d | BUCKn_OV_THR = 0x3 | 40 | 50 | 60 | |||
7.2e | BUCKn_OV_THR = 0x4 | 50 | 60 | 70 | |||
7.2f | BUCKn_OV_THR = 0x5 | 60 | 70 | 80 | |||
7.2g | BUCKn_OV_THR = 0x6 | 70 | 80 | 90 | |||
7.2h | BUCKn_OV_THR = 0x7 | 90 | 100 | 110 | |||
7.3a | VBUCK_UV_TH | Undervoltage monitoring for buck output, threshold accuracy, VOUT_Bn ≥ 1 V(1) | BUCKn_UV_THR = 0x0 | –4% | –3% | –2% | |
7.3b | BUCKn_UV_THR = 0x1 | –4.5% | –3.5% | –2.5% | |||
7.3c | BUCKn_UV_THR = 0x2 | –5% | –4% | –3% | |||
7.3d | BUCKn_UV_THR = 0x3 | –6% | –5% | –4% | |||
7.3e | BUCKn_UV_THR = 0x4 | –7% | –6% | –5% | |||
7.3f | BUCKn_UV_THR = 0x5 | –8% | –7% | –6% | |||
7.3g | BUCKn_UV_THR = 0x6 | –9% | –8% | –7% | |||
7.3h | BUCKn_UV_THR = 0x7 | –11% | –10% | –9% | |||
7.4a | VBUCK_UV_TH_mv | Undervoltage monitoring for buck output, threshold accuracy, VOUT_Bn < 1 V(1) | BUCKn_UV_THR = 0x0 | –40 | –30 | –20 | mV |
7.4b | BUCKn_UV_THR = 0x1 | –45 | –35 | –25 | |||
7.4c | BUCKn_UV_THR = 0x2 | –50 | –40 | –30 | |||
7.4d | BUCKn_UV_THR = 0x3 | –60 | –50 | –40 | |||
7.4e | BUCKn_UV_THR = 0x4 | –70 | –60 | –50 | |||
7.4f | BUCKn_UV_THR = 0x5 | –80 | –70 | –60 | |||
7.4g | BUCKn_UV_THR = 0x6 | –90 | –80 | –70 | |||
7.4h | BUCKn_UV_THR = 0x7 | –110 | –100 | –90 | |||
Electrical Characteristics: LDO REGULATOR OUTPUTS | |||||||
7.5a | VLDO_OV_TH | Overvoltage monitoring for LDO output, threshold accuracy, VOUT_LDOn ≥ 1 V(2) | LDOn_OV_THR = 0x0 | 2% | 3% | 4% | |
7.5b | LDOn_OV_THR = 0x1 | 2.5% | 3.5% | 4.5% | |||
7.5c | LDOn_OV_THR = 0x2 | 3% | 4% | 5% | |||
7.5d | LDOn_OV_THR = 0x3 | 4% | 5% | 6% | |||
7.5e | LDOn_OV_THR = 0x4 | 5% | 6% | 7% | |||
7.5f | LDOn_OV_THR = 0x5 | 6% | 7% | 8% | |||
7.5g | LDOn_OV_THR = 0x6 | 7% | 8% | 9% | |||
7.5h | LDOn_OV_THR = 0x7 | 9% | 10% | 11% | |||
7.6a | VLDO_OV_TH_mv | Overvoltage monitoring for LDO output, threshold accuracy, VOUT_LDOn < 1 V(2) | LDOn_OV_THR = 0x0 | 20 | 30 | 40 | mV |
7.6b | LDOn_OV_THR = 0x1 | 25 | 35 | 45 | |||
7.6c | LDOn_OV_THR = 0x2 | 30 | 40 | 50 | |||
7.6d | LDOn_OV_THR = 0x3 | 40 | 50 | 60 | |||
7.6e | LDOn_OV_THR = 0x4 | 50 | 60 | 70 | |||
7.6f | LDOn_OV_THR = 0x5 | 60 | 70 | 80 | |||
7.6g | LDOn_OV_THR = 0x6 | 70 | 80 | 90 | |||
7.6h | LDOn_OV_THR = 0x7 | 90 | 100 | 110 | |||
7.7a | VLDO_UV_TH | Undervoltage monitoring for LDO output, threshold accuracy, VOUT_LDOn ≥ 1 V(2) | LDOn_UV_THR = 0x0 | –4% | –3% | –2% | |
7.7b | LDOn_UV_THR = 0x1 | –4.5% | –3.5% | –2.5% | |||
7.7c | LDOn_UV_THR = 0x2 | –5% | –4% | –3% | |||
7.7d | LDOn_UV_THR = 0x3 | –6% | –5% | –4% | |||
7.7e | LDOn_UV_THR = 0x4 | –7% | –6% | –5% | |||
7.7f | LDOn_UV_THR = 0x5 | –8% | –7% | –6% | |||
7.7g | LDOn_UV_THR = 0x6 | –9% | –8% | –7% | |||
7.7h | LDOn_UV_THR = 0x7 | –11% | –10% | –9% | |||
7.8a | VLDO_UV_TH_mv | Undervoltage monitoring for LDO output, threshold accuracy, VOUT_LDOn < 1 V(2) | LDOn_UV_THR = 0x0 | –40 | –30 | –20 | mV |
7.8b | LDOn_UV_THR = 0x1 | –45 | –35 | –25 | |||
7.8c | LDOn_UV_THR = 0x2 | –50 | –40 | –30 | |||
7.8d | LDOn_UV_THR = 0x3 | –60 | –50 | –40 | |||
7.8e | LDOn_UV_THR = 0x4 | –70 | –60 | –50 | |||
7.8f | LDOn_UV_THR = 0x5 | –80 | –70 | –60 | |||
7.8g | LDOn_UV_THR = 0x6 | –90 | –80 | –70 | |||
7.8h | LDOn_UV_THR = 0x7 | –110 | –100 | –90 | |||
Electrical Characteristics: VCCA INPUT | |||||||
7.9a | VCCAOV_TH | Overvoltage monitoring for VCCA input, threshold accuracy(3) | VCCA_OV_THR = 0x0 | 2% | 3% | 4% | |
7.9b | VCCA_OV_THR = 0x1 | 2.5% | 3.5% | 4.5% | |||
7.9c | VCCA_OV_THR = 0x2 | 3% | 4% | 5% | |||
7.9d | VCCA_OV_THR = 0x3 | 4% | 5% | 6% | |||
7.9e | VCCA_OV_THR = 0x4 | 5% | 6% | 7% | |||
7.9f | VCCA_OV_THR = 0x5 | 6% | 7% | 8% | |||
7.9g | VCCA_OV_THR = 0x6 | 7% | 8% | 9% | |||
7.9h | VCCA_OV_THR = 0x7 | 9% | 10% | 11% | |||
7.10a | VCCAUV_TH | Undervoltage monitoring for VCCA input, threshold accuracy(3) | VCCA_UV_THR = 0x0 | -4% | -3% | -2% | |
7.10b | VCCA_UV_THR = 0x1 | -4.5% | -3.5% | -2.5% | |||
7.10c | VCCA_UV_THR = 0x2 | -5% | -4% | -3% | |||
7.10d | VCCA_UV_THR = 0x3 | -6% | -5% | -4% | |||
7.10e | VCCA_UV_THR = 0x4 | -7% | -6% | -5% | |||
7.10f | VCCA_UV_THR = 0x5 | -8% | -7% | -6% | |||
7.10g | VCCA_UV_THR = 0x6 | -9% | -8% | -7% | |||
7.10h | VCCA_UV_THR = 0x7 | -11% | -10% | -9% | |||
Timing Requirements | |||||||
26.30a | tdelay_OV_UV | BUCK and LDO OV/UV detection delay | Detection delay with 5 mV (Vin < 1 V) or 0.5% (Vin ≥ 1 V) over/underdrive | 8 | µs | ||
26.30b | tdelay_OV_UV | VCCA OV/UV detection delay | Detection delay with 30 mV over/underdrive | 12 | µs | ||
26.31a | tdeglitch1_OV_UV | VCCA, BUCK and LDO OV/UV signal deglitch time | VMON_DEGLITCH_SEL = 0: Digital deglitch time for detected signal | 3.4 | 3.8 | 4.2 | µs |
26.31b | tdeglitch2_OV_UV | VMON_DEGLITCH_SEL = 1: Digital deglitch time for detected signal | 18 | 20 | 22 | µs | |
26.32a | tlatency1_OV_UV | BUCK and LDO OV/UV signal latency time | VMON_DEGLITCH_SEL = 0: Total delay from 5mV (Vin < 1 V) or 0.5% (Vin ≥ 1 V) over/underdrive to interrupt or PFSM trigger | 13 | µs | ||
26.32b | tlatency2_OV_UV | VMON_DEGLITCH_SEL = 1: Total delay from 5mV (Vin < 1 V) or 0.5% (Vin ≥ 1 V) over/underdrive to interrupt or PFSM trigger | 30 | µs | |||
26.32b | tlatency1_VCCA_OV_UV | VCCA OV/UV signal latency time | VMON_DEGLITCH_SEL = 0: Total delay from 30 mV over/underdrive to interrupt or PFSM trigger | 13 | µs | ||
26.32b | tlatency2_VCCA_OV_UV | VMON_DEGLITCH_SEL = 1: Total delay from 30 mV over/underdrive to interrupt or PFSM trigger | 30 | µs | |||
26.33a | tdeglitch_PGOOD_rise | PGOOD signal deglitch time | Internal logic signal transitions from invalid to valid(4) | 9.5 | 10.5 | µs | |
26.33b | tdeglitch_PGOOD_fall | Internal logic signal transitions from valid to invalid(4) | 0 | µs |