SWCS037I May 2008 – January 2015 TPS65920 , TPS65930
PRODUCTION DATA.
NOTE
This section applies only to the TPS65930 device.
Figure 6-1 is the audio/voice module block diagram.
The audio/voice module includes the following output stages:
The external class-D amplifiers provide a stereo signal on terminals PreD.LEFT and PreD.RIGHT to drive the external class-D amplifier. These terminals are available if a stereo, single-ended, ac-coupled headset is used.
Table 6-1 lists the predriver output characteristics.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Load impedance | 10 | kΩ | |||
50 | pF | ||||
Gain range (2) | Audio path | –92 | 30 | dB | |
Voice path | –66 | 30 | |||
Absolute gain error | –1 | 1 | dB | ||
Peak-to-peak output voltage (0 dBFs) | Default gain (1) | 1.5 | VPP | ||
Total harmonic distortion | At 0 dBFs | –80 | –75 | dB | |
Default gain (1) | At –6 dBFs | –74 | –69 | ||
Load > 10 kΩ // 50 pF | At –20 dBFs | –70 | –65 | ||
At –60 dBFs | –30 | –25 | |||
Idle channel noise (20 Hz to 20 kHz, A-weighted) | Default gain (1)
Load = 10 Ω |
–90 | –85 | dB | |
SNR (A-weighted over 20-kHz bandwidth) | At 0 dBFs | 83 | 88 | dB | |
Default gain(1) | At –60 dBFs | 30 | |||
Output PSRR (for all gains) | 20 Hz to 4 kHz | 90 | dB | ||
20 Hz to 20 kHz | 70 |
Figure 6-2 is a simplified schematic for the external class-D predriver.
NOTE
For other component values, see Table 5-48.
A digital signal from the pulse width modulated generator is fed to the vibrator H-bridge driver. The vibrator H-bridge is a differential driver that drives vibrator motors. The differential output allows dual rotation directions.
Table 6-2 lists the vibrator H-bridge output characteristics.
PARAMETER | Test Conditions | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
VBAT voltage | 2.8 | 3.6 | 4.8 | V | |
Differential output swing (16-Ω load) | VBAT = 2.8 V | 3.6 | VPP | ||
VBAT = 3.5 V | 4.3 | ||||
Output resistance (summed for both sides) | 8 | Ω | |||
Load capacitance | 100 | pF | |||
Load resistance | 8 | 16 | 60 | Ω | |
Load inductance | 30 | 300 | μH | ||
Total harmonic distortion | 10% | ||||
Operating frequency | 20 | 10k | Hz |
Figure 6-3 is a simplified vibrator H-bridge schematic.
NOTE
For other component values, see Table 5-48.
Example of ferrite: BLM 18BD221SN1.
The USB-CEA carkit uses the DP/DM pad to output audio signals (see the CEA-936–Mini-USB Analog Carkit specification).
Figure 6-4 shows the carkit output downlink full path characteristics for audio and USB.
Table 6-3 lists the USB-CEA carkit audio downlink electrical characteristics.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Output load | USB-CEA (DP/DM) | 20 | kΩ | ||
Gain range(2) | Audio path | –92 | 30 | dB | |
Voice path | –66 | 30 | |||
Absolute gain error | At 1 kHz | –1 | 1 | dB | |
Peak-to-peak differential output voltage (0 dBFs) | Gain = 0 dB | 1.5 | VPP | ||
Total harmonic distortion | At 0 dBFs | –80 | –75 | dB | |
At –6 dBFs | –74 | –69 | |||
At –20 dBFs | –70 | –65 | |||
At –60 dBFs | –30 | –25 | |||
THD+N (20 Hz to 20 kHz, A-weighted) | At 0 dBFs | 60 | dB | ||
Idle channel noise (20 Hz to 20 kHz, A-weighted) | Default gain(1) | –90 | –85 | dB | |
Output PSRR | 20 Hz to 20 kHz | 60 | dB | ||
Supply voltage (Vintana1) | 1.5 | V | |||
Common mode output voltage for USB-CEA | 1.3 | 1.35 | 1.4 | V | |
Isolation between D+/D– during audio mode (20 Hz to 20 kHz) | 60 | dB | |||
Crosstalk between right and left channels | USB-CEA stereo | –90 | dB | ||
Crosstalk RX/Tx (1 VPP output) | USB-CEA mono/stereo | –60 | dB | ||
Signal noise ratio (20 Hz to 20 kHz, A-weighted) | At 0 dBFs | 60 | dB | ||
Phone speaker amplifier output impedance at 1 kHz | USB-CEA (DP/DM) | 200 | Ω |
Figure 6-5 shows the digital audio filter downlink full path characteristics for the audio interface.
The HPF can be bypassed. It is controlled by the MISC_SET_2 ARX_HPF_BYP bit set to address 0x49.
Table 6-4 lists the audio filter frequency responses relative to reference gain at 1 kHz.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Passband | 0.42 | FS | |||
Passband ripple | 0 to 0.42FS(1) | –0.25 | 0.1 | 0.25 | dB |
Stopband | 0.6 | FS | |||
Stopband attenuation | F = 0.6FS(1) to 0.8FS(1) | 60 | 75 | dB | |
Group delay | 15.8/FS(1) | μs | |||
Linear phase | –1.4 | 1.4 | ° |
The boost effect adds emphasis to low frequencies. It compensates for a HPF created by the capacitor resistor (CR) filter of the headset (in ac-coupling configuration).
There are four modes. Three effects are available, with slightly different frequency responses, and the fourth setting disables the boost effect:
NOTE
Boost effect modes are defined in Table 6-5.
Table 6-5 and Table 6-6 include the typical values according to the frequency response versus input frequency and FS frequency.
FREQUENCY (Hz) |
FS = 8 kHz | FS = 11.025 kHz | FS = 12 kHz | FS = 16 kHz | FS = 22.05 kHz | UNIT | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2 | 3 | 1 | 2 | 3 | 1 | 2 | 3 | 1 | 2 | 3 | 1 | 2 | 3 | ||
10 | 4.51 | 5.13 | 5.62 | 5.10 | 5.51 | 5.80 | 5.22 | 5.58 | 5.83 | 5.54 | 5.77 | 5.92 | 5.76 | 5.89 | 5.97 | dB |
12 | 4.08 | 4.83 | 5.46 | 4.80 | 5.32 | 5.71 | 4.95 | 5.41 | 5.76 | 5.36 | 5.66 | 5.87 | 5.65 | 5.83 | 5.94 | |
15.2 | 3.43 | 4.32 | 5.18 | 4.28 | 4.97 | 5.54 | 4.47 | 5.11 | 5.61 | 5.03 | 5.47 | 5.79 | 5.45 | 5.71 | 5.90 | |
18.2 | 2.91 | 3.86 | 4.89 | 3.82 | 4.63 | 5.36 | 4.04 | 4.80 | 5.45 | 4.71 | 5.26 | 5.69 | 5.24 | 5.59 | 5.84 | |
20.5 | 2.56 | 3.53 | 4.65 | 3.49 | 4.37 | 5.21 | 3.72 | 4.56 | 5.32 | 4.45 | 5.09 | 5.60 | 5.06 | 5.49 | 5.79 | |
29.4 | 1.62 | 2.49 | 3.78 | 2.45 | 3.42 | 4.57 | 2.68 | 3.74 | 4.73 | 3.51 | 4.39 | 5.24 | 4.35 | 5.02 | 5.59 | |
39.7 | 1.05 | 1.71 | 2.93 | 1.67 | 2.55 | 3.84 | 1.88 | 2.80 | 4.06 | 2.66 | 3.63 | 4.72 | 3.67 | 4.45 | 5.27 | |
50.4 | 0.71 | 1.20 | 2.26 | 1.17 | 1.91 | 3.17 | 1.33 | 2.13 | 3.41 | 2.01 | 2.95 | 4.19 | 2.89 | 3.85 | 4.88 | |
60.3 | 0.51 | 0.92 | 1.79 | 0.89 | 1.49 | 2.65 | 1.00 | 1.68 | 2.89 | 1.57 | 2.43 | 3.72 | 2.39 | 3.35 | 4.52 | |
76.7 | 0.32 | 0.61 | 1.26 | 0.59 | 1.05 | 1.99 | 0.69 | 1.18 | 2.22 | 1.11 | 1.79 | 3.04 | 1.76 | 2.66 | 3.94 | |
97.5 | 0.20 | 0.39 | 0.87 | 0.38 | 0.70 | 1.43 | 0.44 | 0.79 | 1.62 | 0.75 | 1.27 | 2.36 | 1.24 | 2.00 | 3.28 | |
131.5 | 0.12 | 0.21 | 0.50 | 0.20 | 0.39 | 0.88 | 0.25 | 0.47 | 1.02 | 0.42 | 0.78 | 1.59 | 0.75 | 1.30 | 2.41 | |
157 | 0.08 | 0.15 | 0.36 | 0.15 | 0.28 | 0.65 | 0.17 | 0.33 | 0.75 | 0.31 | 0.57 | 1.22 | 0.55 | 0.99 | 1.93 | |
200 | 0.05 | 0.09 | 0.22 | 0.09 | 0.17 | 0.41 | 0.11 | 0.21 | 0.49 | 0.19 | 0.37 | 0.82 | 0.36 | 0.66 | 1.38 | |
240 | 0.03 | 0.06 | 0.15 | 0.06 | 0.12 | 0.29 | 0.07 | 0.14 | 0.35 | 0.14 | 0.26 | 0.60 | 0.25 | 0.48 | 1.04 | |
304 | 0.02 | 0.04 | 0.09 | 0.04 | 0.07 | 0.18 | 0.04 | 0.09 | 0.22 | 0.08 | 0.16 | 0.38 | 0.16 | 0.30 | 0.70 | |
463 | 0.00 | 0.01 | 0.03 | 0.01 | 0.03 | 0.07 | 0.02 | 0.04 | 0.09 | 0.03 | 0.07 | 0.17 | 0.07 | 0.13 | 0.32 | |
704 | 0.00 | 0.00 | 0.01 | 0.00 | 0.01 | 0.03 | 0.01 | 0.01 | 0.03 | 0.01 | 0.03 | 0.07 | 0.03 | 0.06 | 0.14 | |
1008 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.01 | 0.00 | 0.00 | 0.01 | 0.00 | 0.01 | 0.03 | 0.01 | 0.02 | 0.06 | |
1444 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.01 | 0.02 | |
2070 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.01 | |
3770 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 |
FREQUENCY (Hz) |
FS = 24 kHz | FS = 32 kHz | FS = 44.1 kHz | FS = 48 kHz | FS = 96 kHz | UNIT | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2 | 3 | 1 | 2 | 3 | 1 | 2 | 3 | 1 | 2 | 3 | 1 | 2 | 3 | ||
10 | 5.79 | 5.90 | 5.97 | 5.89 | 5.89 | 5.99 | 5.95 | 5.98 | 6.04 | 5.96 | 5.99 | 6.01 | 5.71 | 5.83 | 5.90 | dB |
12 | 5.70 | 5.85 | 5.95 | 5.84 | 5.84 | 5.98 | 5.92 | 5.97 | 6.03 | 5.94 | 5.98 | 6.00 | 5.54 | 5.68 | 5.81 | |
15.2 | 5.53 | 5.76 | 5.91 | 5.73 | 5.73 | 5.96 | 5.87 | 5.94 | 6.02 | 5.89 | 5.95 | 5.99 | 5.40 | 5.57 | 5.73 | |
18.2 | 5.35 | 5.65 | 5.87 | 5.62 | 5.62 | 5.93 | 5.80 | 5.90 | 6.00 | 5.83 | 5.93 | 5.98 | 5.28 | 5.48 | 5.68 | |
20.5 | 5.19 | 5.56 | 5.83 | 5.52 | 5.52 | 5.91 | 5.74 | 5.87 | 5.99 | 5.78 | 5.90 | 5.97 | 5.19 | 5.42 | 5.64 | |
29.4 | 4.55 | 5.18 | 5.64 | 5.10 | 5.07 | 5.79 | 5.51 | 5.75 | 5.94 | 5.57 | 5.79 | 5.92 | 4.87 | 5.18 | 5.48 | |
39.7 | 3.81 | 4.62 | 5.37 | 4.52 | 4.52 | 5.64 | 5.12 | 5.53 | 5.85 | 5.26 | 5.59 | 5.84 | 4.47 | 4.91 | 5.30 | |
50.4 | 3.14 | 4.06 | 5.02 | 3.94 | 3.95 | 5.43 | 4.69 | 5.27 | 5.72 | 4.88 | 5.37 | 5.73 | 4.08 | 4.63 | 5.11 | |
60.3 | 2.62 | 3.51 | 4.69 | 3.46 | 3.54 | 5.21 | 4.30 | 5.00 | 5.59 | 4.49 | 5.13 | 5.62 | 3.72 | 4.37 | 4.95 | |
76.7 | 1.97 | 2.90 | 4.15 | 2.76 | 2.76 | 4.78 | 3.68 | 4.52 | 5.34 | 3.91 | 4.70 | 5.40 | 3.18 | 3.92 | 4.67 | |
97.5 | 1.41 | 2.22 | 3.51 | 2.10 | 2.09 | 4.27 | 2.99 | 3.94 | 4.99 | 3.24 | 4.15 | 5.07 | 2.59 | 3.41 | 4.33 | |
131.5 | 0.88 | 1.49 | 2.65 | 1.40 | 1.40 | 3.49 | 2.15 | 3.10 | 4.35 | 2.38 | 3.35 | 4.51 | 1.86 | 2.69 | 3.75 | |
157 | 0.65 | 1.13 | 2.15 | 1.04 | 1.04 | 2.96 | 1.70 | 2.58 | 3.90 | 1.90 | 2.82 | 4.08 | 1.47 | 2.24 | 3.35 | |
200 | 0.41 | 0.76 | 1.55 | 0.70 | 0.70 | 2.28 | 1.19 | 1.93 | 3.23 | 1.35 | 2.15 | 3.44 | 1.03 | 1.68 | 2.77 | |
240 | 0.30 | 0.55 | 1.18 | 0.50 | 0.50 | 1.81 | 0.89 | 1.51 | 2.71 | 1.02 | 1.70 | 2.92 | 0.77 | 1.31 | 2.32 | |
304 | 0.18 | 0.35 | 0.80 | 0.33 | 0.32 | 1.27 | 0.58 | 1.04 | 2.05 | 0.68 | 1.19 | 2.24 | 0.51 | 0.90 | 1.75 | |
463 | 0.08 | 0.16 | 0.37 | 0.14 | 0.14 | 0.64 | 0.27 | 0.50 | 1.12 | 0.31 | 0.58 | 1.25 | 0.23 | 0.43 | 0.95 | |
704 | 0.03 | 0.06 | 0.16 | 0.06 | 0.06 | 0.29 | 0.12 | 0.23 | 0.56 | 0.14 | 0.27 | 0.62 | 0.10 | 0.20 | 0.46 | |
1008 | 0.01 | 0.03 | 0.07 | 0.03 | 0.02 | 0.14 | 0.06 | 0.11 | 0.30 | 0.06 | 0.13 | 0.31 | 0.05 | 0.10 | 0.23 | |
1444 | 0.00 | 0.01 | 0.03 | 0.01 | 0.01 | 0.06 | 0.03 | 0.05 | 0.16 | 0.03 | 0.06 | 0.15 | 0.02 | 0.05 | 0.11 | |
2070 | 0.00 | 0.00 | 0.01 | 0.00 | 0.00 | 0.02 | 0.01 | 0.02 | 0.09 | 0.01 | 0.03 | 0.07 | 0.01 | 0.02 | 0.05 | |
3770 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.04 | 0.00 | 0.00 | 0.01 | 0.00 | 0.00 | 0.01 |
The audio uplink path includes two input amplification stages:
NOTE
If two audio inputs are needed, and mic bias is not needed, the AUXR input can be used with MIC_MAIN to provide the two inputs.
A bias generator provides an external voltage of 2.2 V to bias the analog microphones (MICBIAS1 terminal). The typical output current is 1 mA.
Table 6-7 lists the characteristics of the analog microphone bias module.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Bias voltage | 2.15 | 2.2 | 2.25 | V | |
Load current | 1 | mA | |||
Output noise | P-weighted 20 Hz to 6.6 kHz | 1.8 | μVRMS | ||
External capacitor | 0 | 200 | pF | ||
Internal resistance | 50 | 60 | 70 | kΩ |
NOTE
If the external capacitor is higher than 200 pF, the analog microphone bias becomes unstable. To stabilize it, add a serial resistor.
Table 6-8 lists the characteristics of the analog microphone bias module with a bias resistor.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
RSB | CB < 200 pF | 0 | Ω | ||
CB = 100 pF | 300 | ||||
CB = 1 μF | 500 | ||||
RB + RSB | 2.2 to 2.7 | kΩ |
Figure 6-6 and Figure 6-7 show the external components and application schematics for the analog microphone.
NOTE
For other component values, see Table 5-48.
NOTE
For other component values, see Table 5-48.
NOTE
To improve the rejection, ensure that MICBIAS_GND is as clean as possible. This ground must be shared with AGND of the TPS65920 or TPS65930 device and must not share with AVSS4, which is the ground used by RX class AB output stages.
In differential mode, adding a low-pass filter (made by RSB and CB) is highly recommended if coupling between RX output stages and the microphone is too high (and not enough attenuation by the echo cancellation algorithm). The coupling can come from:
In pseudodifferential mode, the dynamic resistance of the microphone improves the rejection versus MICBIAS.OUT:
PSRR = 20*log((RB + RDyn_mic)/RB).
Based on silicon micro-electrical-mechanical system (MEMS) technology, the new microphone achieves the same acoustic and electrical properties as conventional microphones, but is more rugged and exhibits higher heat resistance. These properties offer designers of a wide range of products greater flexibility and new opportunities to integrate microphones.
The silicon microphone is the integration of mechanical elements and electronics on a common silicon substrate through microfabrication technology.
The complementary metal oxide semiconductor (CMOS) MEMS microphone is more like an analog IC than a classical microphone, or electric condenser microphone (ECM). It is powered as an IC with a direct connection to the power supply. The on-chip isolation between the power input and the rest of the system adds power supply rejection (PSR) to the component. This makes the CMOS MEMS microphone inherently more immune to power supply noise than an ECM and eliminates the need for additional filtering circuitry to keep the power supply line clean.
Table 6-9 lists the characteristics of the silicon microphone module.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Bias voltage | 2.2 | V | |||
Load current | 1 | mA | |||
Output noise | P-weighted 20 Hz to 6.6 kHz | 1.8 | μVRMS |
Figure 6-8 is a schematic for the silicon microphone.
NOTE
For other component values, see Table 5-48.
The auxiliary input AUXR/FMR can be used as FM radio input. The amplification stage output is connected to the ADC input. The FM radio input can also be output through an audio output stage.
Figure 6-9 shows the external components on the auxiliary input.
NOTE
For other component values, see Table 5-48.
Figure 6-10 shows the uplink amplifier. Table 6-10 lists the uplink characteristics.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Speech delay | Voice path | 0.5 | ms | ||
Gain range(1) | 0 | 61 | dB | ||
Absolute gain | 0 dBFs at 1.02 kHz | –1 | 1 | dB | |
Peak-to-peak differential input voltage (0 dBFs) | For differential input 0 dB gain setting |
1.5 | VPP | ||
Peak-to-peak single-ended input voltage (0 dBFs) | For single-ended input 0 dB gain setting |
1.5 | VPP | ||
Input impedance(2) | 40k | 70k | Ω | ||
Total harmonic distortion (sine wave at 1.02 kHz) | At –1 dBFs | –80 | –75 | dB | |
At –6 dBFs | –74 | –69 | |||
At –10 dBFs | –70 | –65 | |||
At –20 dBFs | –60 | –55 | |||
At –60 dBFs | –20 | –15 | |||
Idle channel noise | 20 Hz to 20 kHz, A-weighted, gain = 0 dB | –85 | –78 | dBFs | |
16 kHz: < 20 Hz to 7 kHz, gain = 0 dB | –90 | ||||
8 kHz: P-weighted voice, gain = 18 dB | –87 | ||||
16 kHz: < 20 Hz to 7 kHz, gain = 18 dB | –82 | ||||
Crosstalk A/D to D/A | Gain = 0 dB | –80 | dB | ||
Crosstalk path between two microphones | –70 | dB | |||
Intermodulation distortion | 2-tone method | –60 | dB |
The microphone amplification stages perform the single-to-differential conversion for single-ended inputs. Two programmable gains from 0 dB to 30 dB can be set:
The amplification stage outputs are connected to the ADC input (ADC left and right).
The USB-CEA carkit uses the DP pad to input the audio signal.
Figure 6-11 shows the uplink carkit full path uplink characteristics for audio and USB.
Table 6-11 lists the USB-CEA carkit audio electrical characteristics.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Gain range (1) | –1 | 60 | dB | ||
Absolute gain, 0 dBFs at 1.02 kHz (1)(2) | USB-CEA default gain setting | –1.5 | 1.5 | dB | |
Speech delay | Voice path | 0.5 | ms | ||
Input common mode voltage (3) | USB-CEA | 1.3 | 1.9 | V | |
Phone microphone amplifier input impedance at 1 kHz | USB-CEA | 8 | 120 | kΩ | |
Peak-to-peak single-ended input voltage (0 dBFs) | Default setting | 1.414 | VPP | ||
Total harmonic distortion (sine wave at 1 kHz), default gain setting | At –1 dBFs | –74 | –60 | dB | |
At –6 dBFs | |||||
At –10 dBFs | |||||
At –20 dBFs | |||||
At –60 dBFs | |||||
THD+N (20 Hz to 20 kHz, A-weighted) | At 0 dBFs | 60 | dB | ||
Signal noise ratio (20 Hz to 20 kHz, A-weighted) | At 0 dBFs | 60 | dB | ||
Idle channel noise (20 Hz to 20 kHz, A-weighted), default gain setting | USB-CEA | –77 | dBFs | ||
Output PSRR (20 Hz to 20 kHz, A-weighted) | USB-CEA | 50 | dB |
Figure 6-12 shows the digital audio filter uplink full path characteristics for the audio interface.
The high-pass filter (HPF) can be bypassed. It is controlled by the MISC_SET_2 ATX_HPF_BYP bit set to address 0x49.
Table 6-12 lists the audio filter frequency responses relative to reference gain at 1 kHz.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Passband | 0.0005 | 0.42 | FS | ||
Passband gain | In region 0.0005*FS to 0.42*FS(1) | –0.25 | 0.25 | dB | |
Stopband | 0.6 | FS | |||
Stopband attenuation | In region 0.6*FS to 1*FS(1) | 60 | dB | ||
Group delay | 15.8/FS | μs |