JAJSIA2B December 2019 – February 2022 TPS6594-Q1
PRODUCTION DATA
Description: Write the data from a scratch register, except the masked bits, to the specified register address
Assembly command: REG_WRITE_MASK_SREG [REG=]<Scratch Register> [ADDR=]<Address> [MASK=]<Mask>
'REG=', 'ADDR=', and 'MASK=' are options. When included, the parameters can be in any order.
Scratch Register can be R0, R1, R2, or R3.
Address and Mask can be in any literal integer format (decimal, hex, and so forth).
Examples: