JAJSIA2B December 2019 – February 2022 TPS6594-Q1
PRODUCTION DATA
The internal LDOs, VOUT_LDOVINT and VOUT_LDOVRTC, require external 2.2 µF capacitors for stabilization. The recommended components are shown below.
COMPONENT | MANUFACTURER | PART NUMBER | VALUE | EIA SIZE CODE | SIZE (mm) | USED for VALIDATION |
---|---|---|---|---|---|---|
Capacitor | Murata | GCM188R70J225KE22 | 2.2 µF, 6.3 V, X7R | 0603 | 1.6 × 0.8 | — |
Capacitor | TDK | CGA3E1X7S1C225M080AC | 2.2 µF, 6.3 V, X7R | 0603 | 1.6 × 0.8 | — |