JAJSIA2B December 2019 – February 2022 TPS6594-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Electrical Characteristics | |||||||
1.1a | CIN(LDOn) | Input filtering capacitance(1) | Connected from PVIN_LDOn to GND, Shared input tank capacitance (depending on platform requirements) | 1 | 2.2 | µF | |
1.1b | COUT(LDOn) | Output filtering effective capacitance(2) | Connected from VOUT_LDOn to GND | 1 | 2.2 | 4 | µF |
1.1c | CESR (LDOn) | Filtering capacitor ESR(3) | 1 MHz ≤ f ≤ 10 MHz | 20 | mΩ | ||
1.1d | COUT_TOTAL (LDOn) | Total capacitance at output (Local + POL)(5) | 1 MHz ≤ f ≤ 10 MHz | 20 | µF | ||
1.2a | VIN(LDOn) | LDO Input voltage | LDO mode | 1.2 | VCCA | V | |
1.2b | VIN(LDOn)_bypass | LDO Input voltage in bypass mode | Bypass mode | 1.7 | VCCA, up to 3.6 V | V | |
1.3 | VOUT(LDOn) | LDO output voltage configurable range | LDO mode, with 50-mV steps | 0.6 | 3.3 | V | |
1.4a | TDCOV(LDOn) | Total DC output voltage accuracy, including voltage references, DC load and line regulations, process and temperature variations | LDO mode, VIN(LDOn) - VOUT(LDOn) > 300 mV, VOUT(LDOn) ≥ 1V | –1% | 1% | ||
1.4b | LDO mode, VIN(LDOn) - VOUT(LDOn) > 300 mV, VOUT(LDOn) < 1V | –10 | 10 | mV | |||
1.6 | IOUT(LDOn) | Output current | VIN(LDOn)min ≤ VIN(LDOn) ≤ VIN(LDOn)max | 500 | mA | ||
1.7 | ISHORT(LDOn) | LDO current limitation | LDO mode and bypass mode | 700 | 1800 | mA | |
1.8a | IIN_RUSH(LDOn) | LDO inrush current | LDOn_BYPASS = 0 | 1500 | mA | ||
LDOx_BYPASS = 1, with maximum 50-µF load connected to VOUT_LDOn | 1500 | ||||||
1.11a | RDIS(LDOn) | Pulldown discharge resistance at LDO output | Active only when converter is disabled. Also applies to bypass mode. LDOn_PLDN = '00' | 35 | 50 | 65 | kΩ |
1.11b | RDIS(LDOn) | Pulldown discharge resistance at LDO output | Active only when converter is disabled. Also applies to bypass mode. LDOn_PLDN = '01' | 60 | 125 | 200 | Ω |
1.11c | RDIS(LDOn) | Pulldown discharge resistance at LDO output | Active only when converter is disabled. Also applies to bypass mode. LDOn_PLDN = '10' | 120 | 250 | 400 | Ω |
1.11d | RDIS(LDOn) | Pulldown discharge resistance at LDO output | Active only when converter is disabled. Also applies to bypass mode. LDOn_PLDN = '11' | 240 | 500 | 800 | Ω |
1.12a | PSRRVIN(LDOn) | Power supply ripple rejection from VIN(LDOn) | f = 1 kHz, VIN(LDOx) = 3.3 V, VOUT = 2.8 V, IOUT = 500 mA | 60 | dB | ||
1.12b | f = 10 kHz, VIN(LDOx) = 3.3 V, VOUT = 2.8 V, IOUT = 500 mA | 50 | |||||
1.12c | f = 100 kHz, VIN(LDOx) = 3.3 V, VOUT = 2.8 V, IOUT = 500 mA | 35 | |||||
1.12d | f = 1 MHz, VIN(LDOx) = 3.3 V, VOUT = 2.8 V, IOUT = 500 mA | 24 | |||||
1.13 | IQoff(LDOn) | Quiescent current, off mode | For LDO1, LDO2, & LDO3, VCCA = VIN(LDOn) = 3.3 V, TJ = 25°C | 2 | µA | ||
1.14a | IQon(LDOn) | Quiescent current, on mode | LDOn_BYPASS = 0, ILOAD = 0 mA , TJ = 25°C | 78 | µA | ||
1.14b | LDOn_BYPASS = 1, ILOAD = 0 mA , TJ = 25°C | 68 | |||||
1.15 | TLDR(LDOn) | Transient load regulation, ΔVOUT(4) | LDOn_BYPASS = 0, IOUT = 20% to 80% of IOUTmax, tr = tf = 1 µs | 25 | mV | ||
1.16 | TBYPASS_to_LDO(LDOn) | Transient regulation due to Bypass Mode to Linear Mode Transition | VIN(LDOn) = 3.3V, IOUT=IOUT(LDOn)max, LDOn_BYPASS bit switches between 1 and 0 | -2 | mV | ||
1.17 | VNOISE(LDOn) | RMS Noise | 100 Hz < f ≤ 100 kHz, VIN = 3.3 V, VOUT = 1.8 V, IOUT = 300 mA | 250 | µVRMS | ||
1.18 | Ripple | From the internal charge pump | 5 | mVPP | |||
1.19a | RBYPASS(LDOn) | Bypass resistance | 3.1 V ≤ VIN(LDOn) ≤ 3.5 V, PVIN_LDOx ≤ VCCA, IOUT = 500 mA, LDOx_BYPASS = 1 | 200 | mΩ | ||
1.19c | 1.7 V ≤ VIN(LDOn) ≤ 1.9 V, IOUT = 500 mA, LDOn_BYPASS = 1 | 250 | |||||
1.20 | VTH_SC_RV(LDOn) | Threshold voltage for Short Circuit and Residual Voltage Detection | LDOn_EN = 0 and LDOn_RV_SEL = 1 | 140 | 150 | 160 | mV |
Timing Requirements | |||||||
19.1 | ton(LDOn) | Turn-on time | Time between enable of the LDOn to within OV/UV monitor level | 500 | µs | ||
19.2a | tramp(LDOn) | Ramp-up slew rate | VOUT from 0.3 V to 90% of LDOn_VSET. LDOn_SLOW_RAMP = 0 | 25 | mV/µs | ||
19.2b | VOUT from 0.3 V to 90% of LDOn_VSET. LDOn_SLOW_RAMP = 1 | 3 | mV/µs | ||||
19.3a | tdelay_OC(LDOn) | Over-current detection delay | Detection signal delay when IOUT > ILIM | 35 | µs | ||
19.3b | tdeglitch_OC(LDOn) | Over-current detection signal deglitch time | Digital deglitch time for the over-current detection signal | 38 | 44 | µs | |
19.4 | tlatency_OC(LDOn) | Over-current signal total latency time | Total delay from Iout > ILIM to interrupt or PFSM trigger | 79 | µs |