JAJSLQ9C February 2016 – August 2021 TPS65981
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Although the charger is configured to be only a power source, SBU1/2, USB top and bottom must be routed to the Type C connector. This allows for debugging or for any specific alternate modes for power to be configured if needed. ESD protection is used in the design on all of these nets as good design practice.