JAJSLQ9C February 2016 – August 2021 TPS65981
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS65981 features dual I2C busses with configurable addresses. The I2C addresses are determined according to the flow depicted in Figure 9-53. The address is configured by reading device GPIO states at boot (refer to the I2C Pin Address Setting section for details). Once the I2C addresses are established the TPS65981 enables a limited host interface to allow for communication with the device during the boot process.