JAJSLQ9C February 2016 – August 2021 TPS65981
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IH_CC_USB | Source current through each C_CC pin when in a disconnected state and configured as a DFP advertising Default USB current to a peripheral device | 73.6 | 80 | 86.4 | μA | |
IH_CC_1P5 | Source current through each C_CC pin when in a disconnected state when configured as a DFP advertising 1.5 A to a UFP | 169 | 180 | 191 | μA | |
IH_CC_3P0 | Source current through each C_CC pin when in a disconnected state and configured as a DFP advertising 3 A to a UFP. | VIN_3V3 ≥ 3.135 V | 303 | 330 | 356 | μA |
VD_CCH_USB | Voltage threshold for detecting a DFP attach when configured as a UFP and the DFP is advertising Default USB current source capability | 0.15 | 0.2 | 0.25 | V | |
VD_CCH_1P5 | Voltage threshold for detecting a DFP advertising 1.5-A source capability when configured as a UFP | 0.61 | 0.66 | 0.7 | V | |
VD_CCH_3P0 | Voltage threshold for detecting a DFP advertising 3 A source capability when configured as a UFP | 1.169 | 1.23 | 1.29 | V | |
VH_CCD_USB | Voltage threshold for detecting a UFP attach when configured as a DFP and advertising default USB current source capability. | IH_CC = IH_CC_USB | 1.473 | 1.55 | 1.627 | V |
VH_CCD_1P5 | Voltage threshold for detecting a UFP attach when configured as a DFP and advertising 1.5-A source capability | IH_CC = IH_CC_1P5 | 1.473 | 1.55 | 1.627 | V |
VH_CCD_3P0 | Voltage threshold for detecting a UFP attach when configured as a DFP and advertising 3-A source capability. | IH_CC = IH_CC_3P0 VIN_3V3 ≥ 3.135 V | 2.423 | 2.55 | 2.67 | V |
VH_CCA_USB | Voltage threshold for detecting an active cable attach when configured as a DFP and advertising default USB current capability. | 0.15 | 0.2 | 0.25 | V | |
VH_CCA_1P5 | Voltage threshold for detecting active cables attach when configured as a DFP and advertising 1.5-A capability. | 0.35 | 0.4 | 0.45 | V | |
VH_CCA_3P0 | Voltage threshold for detecting active cables attach when configured as a DFP and advertising 3-A capability. | 0.76 | 0.8 | 0.84 | V | |
RD_CC | Pull-down resistance through each C_CC pin when in a disconnect state and configured as a UFP. LDO_3V3 powered. | V = 1 V, 1.5 V | 4.85 | 5.1 | 5.35 | kΩ |
RD_CC_OPEN | Pull-down resistance through each C_CC pin when in a disconnect state and configured as a UFP. LDO_3V3 powered. | V = 0 V to LDO_3V3 | 500 | kΩ | ||
RD_DB | Pull-down resistance through each C_CC pin when in a disconnect state and configured as a UFP when configured for dead battery (RPD_Gn tied to C_CCn). LDO_3V3 unpowered | V = 1.5 V, 2 V RPD_Gn tied to C_CCn | 4.08 | 5.1 | 6.12 | kΩ |
RD_DB_OPEN | Pull-down resistance through each C_CC pin when in a disconnect state and configured as a UFP when not configured for dead battery (RPD_Gn tied to GND). LDO_3V3 unpowered | V = 1.5 V, 2 V RPD_Gn tied to GND | 500 | kΩ | ||
VTH_DB | Threshold voltage of the pull-down FET in series with RD during dead battery | I_CC = 80 μA | 0.5 | 0.9 | 1.2 | V |
R_RPD | Resistance between RPD_Gn and the gate of the pull-down FET | 25 | 50 | 85 | MΩ |