JAJSCL2C October 2016 – August 2021 TPS65983B
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(3) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RPPCC | PP_CABLE to C_CCn power switch resistance | 312 | mΩ | |||
RPP5V | PP_5V0 to VBUS power switch resistance | 50 | 60 | mΩ | ||
RPPHV | PP_HV to VBUS power switch resistance | 95 | 135 | mΩ | ||
IHVACT | Active quiescent current from PP_HV pin, EN_HV = 1 | 1 | mA | |||
IHVSD | Shutdown quiescent current from PP_HV pin, EN_HV = 0 | 100 | μA | |||
IHVEXTACT | Active quiescent current from SENSEP pin, EN_HV = 1 | Configured as source | 1 | mA | ||
Active quiescent current from VBUS pin, EN_HV = 1 | Configured as sink | 3.5 | mA | |||
IHVEXTSD | Shutdown quiescent current from SENSEP pin, EN_HV = 0 | 40 | μA | |||
IPP5VACT | Active quiescent current from PP_5V0 | 1 | mA | |||
IPP5VSD | Shutdown quiescent current from PP_5V0 | 100 | μA | |||
ILIMHV(5) | PP_HV current limit, setting 0 | 1.007 | 1.118 | 1.330 | A | |
PP_HV current limit, setting 1 | 1.258 | 1.398 | 1.638 | A | ||
PP_HV current limit, setting 2 | 1.51 | 1.678 | 1.945 | A | ||
PP_HV current limit, setting 3 | 1.761 | 1.957 | 2.153 | A | ||
PP_HV current limit, setting 5 | 2.013 | 2.237 | 2.46 | A | ||
PP_HV current limit, setting 6 | 2.265 | 2.516 | 2.768 | A | ||
PP_HV current limit, setting 7 | 2.516 | 2.796 | 3.076 | A | ||
PP_HV current limit, setting 8 | 2.768 | 3.076 | 3.383 | A | ||
PP_HV current limit, setting 9 | 3.02 | 3.355 | 3.691 | A | ||
PP_HV current limit, setting 10 | 3.271 | 3.635 | 3.998 | A | ||
PP_HV current limit, setting 11 | 3.523 | 3.914 | 4.306 | A | ||
PP_HV current limit, setting 12 | 3.775 | 4.194 | 4.613 | A | ||
PP_HV current limit, setting 13 | 4.026 | 4.474 | 4.921 | A | ||
PP_HV current limit, setting 14 | 4.278 | 4.753 | 5.228 | A | ||
PP_HV current limit, setting 15 | 4.529 | 5.033 | 5.536 | A | ||
PP_HV current limit, setting 16 | 5.033 | 5.592 | 6.151 | A | ||
ILIMHVEXT(4)(5) | PP_EXT current limit, setting 0 | 0.986 | 1.12 | 1.254 | A | |
PP_EXT current limit, setting 1 | 1.231 | 1.399 | 1.567 | A | ||
PP_EXT current limit, setting 2 | 1.477 | 1.678 | 1.879 | A | ||
PP_EXT current limit, setting 3 | 1.761 | 1.957 | 2.153 | A | ||
PP_EXT current limit, setting 4 | 2.012 | 2.236 | 2.46 | A | ||
PP_EXT current limit, setting 5 | 2.263 | 2.515 | 2.767 | A | ||
PP_EXT current limit, setting 6 | 2.514 | 2.794 | 3.074 | A | ||
PP_EXT current limit, setting 7 | 2.765 | 3.073 | 3.381 | A | ||
PP_EXT current limit, setting 8 | 3.016 | 3.352 | 3.688 | A | ||
PP_EXT current limit, setting 9 | 3.267 | 3.631 | 3.995 | A | ||
PP_EXT current limit, setting 10 | 3.519 | 3.91 | 4.301 | A | ||
PP_EXT current limit, setting 11 | 3.77 | 4.189 | 4.608 | A | ||
PP_EXT current limit, setting 12 | 4.021 | 4.468 | 4.915 | A | ||
PP_EXT current limit, setting 13 | 4.272 | 4.747 | 5.222 | A | ||
PP_EXT current limit, setting 14 | 4.523 | 5.026 | 5.529 | A | ||
PP_EXT current limit, setting 15 | 5.025 | 5.584 | 6.143 | A | ||
ILIMPP5V(5) | PP_5V0 current limit, setting 0 | 1.006 | 1.118 | 1.330 | A | |
PP_5V0 current limit, setting 1 | 1.132 | 1.258 | 1.484 | A | ||
PP_5V0 current limit, setting 2 | 1.258 | 1.398 | 1.638 | A | ||
PP_5V0 current limit, setting 3 | 1.384 | 1.538 | 1.691 | A | ||
PP_5V0 current limit, setting 4 | 1.51 | 1.677 | 1.845 | A | ||
PP_5V0 current limit, setting 5 | 1.636 | 1.817 | 1.999 | A | ||
PP_5V0 current limit, setting 6 | 1.761 | 1.957 | 2.153 | A | ||
PP_5V0 current limit, setting 7 | 1.887 | 2.097 | 2.307 | A | ||
PP_5V0 current limit, setting 8 | 2.013 | 2.237 | 2.46 | A | ||
PP_5V0 current limit, setting 9 | 2.139 | 2.376 | 2.614 | A | ||
PP_5V0 current limit, setting 10 | 2.265 | 2.516 | 2.768 | A | ||
PP_5V0 current limit, setting 11 | 2.39 | 2.656 | 2.922 | A | ||
PP_5V0 current limit, setting 12 | 2.516 | 2.796 | 3.075 | A | ||
PP_5V0 current limit, setting 13 | 2.642 | 2.936 | 3.229 | A | ||
PP_5V0 current limit, setting 14 | 2.768 | 3.075 | 3.383 | A | ||
PP_5V0 current limit, setting 15 | 3.019 | 3.355 | 3.69 | A | ||
ILIMPPCC | PP_CABLE current limit (highest setting) PP_CABLE switch configured for output (current limited). USB specification is not ensured by source (2.7-V to 5.5-V output). | 0.6 | 0.75 | 0.9 | A | |
PP_CABLE current limit (lowest setting) PP_CABLE switch configured for output (current limited). USB specification is ensured by source (4.75-V to 5.5-V output) | 0.35 | 0.45 | 0.55 | A | ||
IHV_ACC(1) | PP_HV current sense accuracy | I = 100 mA Reverse current blocking disabled | 3.25 | 5 | 6.75 | A/V |
I = 200 mA | 4 | 5 | 6 | A/V | ||
I = 500 mA | 4.4 | 5 | 5.6 | A/V | ||
I ≥ 1 A | 4.5 | 5 | 5.5 | A/V | ||
IHVEXT_ACC | PP_EXT current sense accuracy (excluding RSENSE accuracy) | I = 100 mA , RSENSE = 10 mΩ Reverse current blocking disabled | 3.5 | 5 | 6.5 | A/V |
I = 200 mA, RSENSE = 10 mΩ | 4 | 5 | 6 | A/V | ||
I = 500 mA, RSENSE = 10 mΩ | 4.4 | 5 | 5.6 | A/V | ||
I ≥ 1 A, RSENSE = 10 mΩ | 4.5 | 5 | 5.5 | A/V | ||
IPP5V_ACC(1) | PP_5V0 current sense accuracy | I = 100 mA Reverse current blocking disabled | 1.95 | 3 | 4.05 | A/V |
I = 200 mA | 2.4 | 3 | 3.6 | A/V | ||
I = 500 mA | 2.64 | 3 | 3.36 | A/V | ||
I ≥ 1 A | 2.7 | 3 | 3.3 | A/V | ||
IPPCBL_ACC | PP_CABLE current sense accuracy | I = 100 mA | - | 1 | - | A/V |
I = 200 mA | - | 1 | - | A/V | ||
I = 500 mA | - | 1 | - | A/V | ||
IGATEEXT(2) | External Gate Drive Current on HV_GATE1 and HV_GATE2 | 4 | 5 | 6 | μA | |
VGSEXT | VGS voltage driving external FETs | 4.5 | 7.5 | V | ||
TON_HV | PP_HV path turn on time from enable to VBUS = 95% of PP_HV voltage | Configured as a source or as a sink with soft start disabled. PP_HV = 20 V, CVBUS = 10 μF, ILOAD = 100 mA | 8 | ms | ||
TON_5V | PP_5V0 path turn on time from enable to VBUS = 95% of PP_5V0 voltage | Configured as a source or as a sink with soft start disabled. PP_5V0 = 5 V, CVBUS = 10 μF, ILOAD = 100 mA | 2.5 | ms | ||
TON_CC | PP_CABLE path turn on time from enable to C_CCn = 95% of the PP_CABLE voltage | PP_CABLE = 5 V, C_CCn = 500 nF, ILOAD = 100 mA | 2 | ms | ||
ISS | Soft start charging current | 5.5 | 7 | 8.5 | μA | |
RSS_DIS | Soft start discharge resistance | 0.6 | 1 | 1.4 | kΩ | |
VTHSS | Soft start complete threshold | 1.35 | 1.5 | 1.65 | V | |
TSSDONE | Soft start complete time | CSS = 470 nF | 68.3 | 99 | 129.7 | ms |
VREVPHV | Reverse current blocking voltage threshold for PP_HV switch | 2 | 6 | 10 | mV | |
VREVPEXT | Reverse Current Blocking voltage Threshold for PP_EXT external switches | 2 | 6 | 10 | mV | |
VREV5V0 | Reverse current blocking voltage threshold for PP_5V0 switches | 2 | 6 | 10 | mV | |
VHVDISPD | Voltage threshold above VIN at which the pulldown RHVDISPD on VBUS will disable during a transition from PHV to 5V0 | 45 | 200 | 250 | mV | |
VSAFE0V | Voltage that is a safe 0 V per USB-PD Specifications | 0 | 0.8 | V | ||
TSAFE0V | Voltage transition time to VSAFE0V | 650 | ms | |||
VSO_HV | Voltage on PP_HV or PP_HVEXT above which the PP_HV or PP_EXT to PP_5V0 transition on VBUS will meet transition requirements | 9.9 | V | |||
SRPOS | Maximum slew rate for positive voltage transitions | 0.03 | V/μs | |||
SRNEG | Maximum slew rate for negative voltage transitions | –0.03 | V/μs | |||
TSTABLE | EN to stable time for both positive and negative voltage transitions | 275 | ms | |||
VSRCVALID | Supply Output Tolerance beyond VSRCNEW during time TSTABLE | –0.5 | 0.5 | V | ||
VSRCNEW | Supply Output Tolerance | –5 | 5 | % | ||
RFRSTX | Fast Role Swap request pulldown resistance | 5 | Ω | |||
TFRSTX | Fast Role Swap request transmit duration | 60 | 120 | μs | ||
VFRSDETECT | Fast Role Swap request voltage detection threshold | 490 | 520 | 550 | mV | |
TFRSRX | Fast Role Swap request detection time | 30 | 50 | μs |