JAJSCL2C October 2016 – August 2021 TPS65983B
PRODUCTION DATA
The TPS65983B features dual I2C busses with configurable addresses. The I2C addresses are determined according to the flow depicted in Figure 9-55. The address is configured by reading device GPIO states at boot (refer to the IC Pin Address Setting section for details). When the I2C addresses are established the TPS65983B enables a limited host interface to allow for communication with the device during the boot process.