JAJSCL2C October 2016 – August 2021 TPS65983B
PRODUCTION DATA
The same passive components used in the Fully-Featured USB Type-C and PD Charger Application are also applicable in this design to support all of the features of the TPS65983B. Additional design information is provided below to explain the connections between the TPS65983B device and the system controller and the TPS65983B and the HD3SS460 SuperSpeed multiplexer.