JAJSCL2C October 2016 – August 2021 TPS65983B
PRODUCTION DATA
Table 9-7 lists the I/O buffer types and descriptions. Table 9-8 lists the pin to I/O buffer mapping for cross-referencing a pin’s particular I/O structure. The following sections show a simplified version of the architecture of each I/O buffer type.
BUFFER TYPE | DESCRIPTION |
---|---|
IOBUF_GPIOHSSWD | General Purpose High-Speed I/O |
IOBUF_GPIOHSSPI | General Purpose High-Speed I/O |
IOBUF_GPIOLS | General Purpose Low-Speed I/O |
IOBUF_GPIOLSI2C | General Purpose Low-Speed I/O with I2C deglitch time |
IOBUF_I2C | I2C Compliant Clock/Data Buffers |
IOBUF_OD | Open-Drain Output |
IOBUF_UTX | Push-Pull output buffer for UART |
IOBUF_URX | Input buffer for UART |
IOBUF_PORT | Input buffer between 1st/2nd stage Port Data Mux |
I/O GROUP/PIN | BUFFER TYPE | SUPPLY CONNECTION (DEFAULT FIRST) |
---|---|---|
DEBUG1/2/3/4 | IOBUF_GPIOLS | LDO_3V3, VDDIO |
DEBUG_CTL1/2 | IOBUF_GPIOLSI2C | LDO_3V3, VDDIO |
BUSPOWERZ | IOBUF_GPIOLS | LDO_3V3, VDDIO |
GPIO0-8 | IOBUF_GPIOLS | LDO_3V3, VDDIO |
I2C_IRQ1/2Z | IOBUF_OD | LDO_3V3, VDDIO |
I2C_SDA1/2/SCL/1/2 | IOBUF_I2C | LDO_3V3, VDDIO |
LSX_P2R | IOBUF_UTX | LDO_3V3, VDDIO |
LSX_R2P | IOBUF_URX | LDO_3V3, VDDIO |
MRESET | IOBUF_GPIOLS | LDO_3V3, VDDIO |
RESETZ | IOBUF_GPIOLS | LDO_3V3, VDDIO |
UART_RX | IOBUF_URX | LDO_3V3, VDDIO |
UART_TX | IOBUF_UTX | LDO_3V3, VDDIO |
PORT_INT | IOBUF_PORT | LDO_3V3 |
SPI_PICO/POCI/CLK/CSZ | IOBUF_GPIOHSSPI | LDO_3V3 |
SWD_CLK/DATA | IOBUF_GPIOHSSWD | LDO_3V3 |