JAJSCL2C October 2016 – August 2021 TPS65983B
PRODUCTION DATA
The TPS65983B first attempts to load application code from the low region of the attached flash memory. If any part of the read process yields invalid data, the TPS65983B will abort the low region read and attempt to read from the high region. If both regions contain invalid data the device carries out the Invalid Memory flow. Figure 9-58 shows the flash memory read flow.