JAJSCL2C October 2016 – August 2021 TPS65983B
PRODUCTION DATA
The two Type-C ports in this design support DisplayPort simultaneously on both ports. When a system is not capable of supporting video on both ports the system controller will disable DisplayPort on the second Type-C port through I2C. Table 10-6 below shows the DisplayPort configurations supported in the system. Table 10-7 shows the summary of the TPS65983B GPIO signals control for the HD3SS460. Although the HD3SS460 is able to multiplex the required AUX_N/P signals to the SBU_1/2 pins, they are connected through the TPS65983B for additional support of custom alternate mode configurations.
CONFIGURATION | DisplayPort ROLE | DisplayPort PIN ASSIGNMENT | DisplayPort LANES |
---|---|---|---|
Configuration 1 | DFP_D | Pin Assignment C | 4 Lane |
Configuration 2 | DFP_D | Pin Assignment D | 2 Lane and USB 3.1 |
Configuration 3 | DFP_D | Pin Assignment E | 4 Lane (Dongle Support) |
TPS65983B GPIO | HD3SS460 CONTROL PIN | DESCRIPTION |
---|---|---|
GPIO_0 | AMSEL | Alternate Mode Selection (DP/USB3) |
GPIO_3 | EN | Super Speed Mux Enable |
DEBUG2 | POL | Type-C Cable |