SLVSAJ4C September 2010 – October 2017
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | GND | — | Ground |
2 | IN | I | Input supply |
3 | EN | I | Bipolar enable pin. Driving this pin above the positive enable threshold or below the negative enable threshold turns on the regulator. Driving this pin below the positive disable threshold and above the negative disable threshold puts the regulator into shutdown mode. |
4 | NR | — | Fixed-voltage versions only. Connecting an external capacitor between this pin and ground bypasses noise generated by the internal band gap. This configuration allows output noise to be reduced to very low levels. |
5 | OUT | O | Regulated output voltage. The device requires the connection of a small 2.2-μF ceramic capacitor from this pin to GND to ensure stability. |