JAJS014V September 2003 – September 2024 TPS736
PRODUCTION DATA
For this design example, use the parameters listed below as the input parameters.
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 5 V, ±3% |
Output voltage | 3.3 V, ±1% |
Output current | 400 mA (maximum), 20 mA (minimum) |
RMS noise, 10 Hz to 100 kHz | < 30 μVRMS |
Ambient temperature | 55°C (maximum) |
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 5 V, ±3%, provided by the dc/dc converter switching at 1 MHz |
Output voltage | 2.5 V, ±1% |
Output current | 0.4 A (maximum), 10 mA (minimum) |
RMS noise, 10 Hz to 100 kHz | < 35 μVRMS |
Ambient temperature | 55°C (maximum) |