JAJSEO1C June 2019 – May 2022 TPS745-Q1
PRODUCTION DATA
The TPS745-Q1 is a low-dropout regulator (LDO) that consumes low quiescent current and delivers excellent line and load transient performance. These characteristics, combined with low noise, good PSRR with low dropout voltage, make this device ideal for automotive applications.
This regulator offers foldback current limit, shutdown, and thermal protection. The operating junction temperature for this device is –40°C to +150°C.