JAJSEO1C June 2019 – May 2022 TPS745-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input voltage | 1.5 | 6.0 | V | ||
VOUT | Output voltage | Adjustable only | 0.55 | 5.5 | V | |
Fixed only | 0.65 | 5.0 | ||||
IOUT | Output current | 0 | 500 | mA | ||
CIN | Input capacitor | 1 | μF | |||
COUT | Output capacitor(1) | 1 | 220 | μF | ||
CFF | Feed-forward capacitor | 10 | nF | |||
VEN | Enable voltage | 0 | 6.0 | V | ||
fEN | Enable toggle frequency | 10 | kHz | |||
VPG | PG voltage | 0 | 6.0 | V | ||
TJ | Junction operating temperature | –40 | 150 | °C |