JAJSEP4C June 2018 – May 2022 TPS746-Q1
PRODUCTION DATA
Input and output capacitors are required to achieve the output voltage transient requirements. Capacitance values of 2.2 µF are selected to give the maximum output capacitance in a small, low-cost package; see the Section 8.1.2 section for details.
Figure 8-1 illustrates the output voltage of the TPS746-Q1. Set the output voltage using the resistor divider; see the Section 8.1.1 section for details.