JAJS238N January 2007 – June 2024
PRODUCTION DATA
This application powers the I/O rails of an FPGA , at VOUT(nom) = 1.5 V and IOUT(dc) = 1.5 A. The available external supply voltages are 1.8 V, 3.3 V, and 5 V.