SLVS389M September 2002 – September 2015 TPS786
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SOT-223 | TO-263 | SON | ||
NR | 5 | 5 | 5 | — | Noise-reduction pin for fixed versions only. An external bypass capacitor, connected to this terminal, in conjunction with an internal resistor, creates a low-pass filter to further reduce regulator noise. |
EN | 1 | 1 | 8 | I | The EN terminal is an input that enables or shuts down the device. When EN is a logic high, the device is enabled. When the device is a logic low, the device is in shutdown mode. |
FB | 5 | 5 | 5 | I | Feedback input voltage for the adjustable device. |
GND | 3, 6 | 3, TAB | 6 | — | Regulator ground |
IN | 2 | 2 | 1, 2 | I | Input supply |
OUT | 4 | 4 | 3, 4 | O | Regulator output |