SLVS389M September 2002 – September 2015 TPS786
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
VIN | –0.3 | 6 | V |
VEN | –0.3 | VIN + 0.3 | V |
VOUT | 6 | V | |
Peak output current | Internally limited | ||
Continuous total power dissipation | See Thermal Information | ||
Junction temperature, TJ | –40 | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN Input supply voltage | 2.7 | 5.5 | V | ||
IOUT Output current | 0 | 1.5 | A | ||
TJ Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1)(2) | TPS786(3) | UNIT | |||
---|---|---|---|---|---|
DRB (SON) | DCQ (S0T-223) | KTT (TO-263) | |||
8 PINS | 6 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 41.1 | 54.2 | 40.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 49.1 | 33.3 | 43.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 16.6 | 8.9 | 21.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.7 | 2.6 | 9.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 16.8 | 8.8 | 20 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 5.2 | N/A | 2.1 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Input voltage, VIN(1) | 2.7 | 5.5 | V | |||||
Internal reference, VFB (TPS78601) | 1.200 | 1.225 | 1.250 | V | ||||
Continuous output current IOUT | 0 | 1.5 | A | |||||
Output voltage |
Output voltage range | TPS78601 | 1.225 | 5.5 – VDO | V | |||
Accuracy | TPS78601(2) | 0 μA ≤ IOUT ≤ 1.5 A, VOUT + 1 V ≤ VIN ≤ 5.5 V(1) | (0.98)VOUT | VOUT | (1.02)VOUT | V | ||
Fixed VOUT < 5 V | 0 μA ≤ IOUT ≤ 1.5 A, VOUT + 1 V ≤ VIN ≤ 5.5 V(1) | –2% | 2% | |||||
Fixed VOUT = 5 V | 0 μA ≤ IOUT ≤ 1.5 A, VOUT + 1 V ≤ VIN ≤ 5.5 V(1) | –3% | 3% | |||||
Output voltage line regulation (ΔVOUT%/VIN)(1) | VOUT + 1 V ≤ VIN ≤ 5.5 V | 5 | 12 | %/V | ||||
Load regulation (ΔVOUT%/VOUT) | 0 μA ≤ IOUT ≤ 1.5 A | 7 | mV | |||||
Dropout voltage(3)
VIN = VOUT(nom) – 0.1 V |
TPS78628 | IOUT = 1.5 A | 410 | 580 | mV | |||
TPS78630 | IOUT = 1.5 A | 390 | 550 | |||||
TPS78633 | IOUT = 1.5 A | 340 | 510 | |||||
TPS78650 | IOUT = 1.5 A | 310 | 470 | |||||
Output current limit | VOUT = 0 V | 2.4 | 4.2 | A | ||||
Ground pin current | 0 μA ≤ IOUT ≤ 1.5 A | 260 | 385 | μA | ||||
Shutdown current(4) | VEN = 0 V, 2.7 V ≤ VIN ≤ 5.5 V | 0.07 | 1 | μA | ||||
FB pin current | VFB = 1.225 V | 1 | μA | |||||
Power-supply ripple rejection | TPS78630 | f = 100 Hz, IOUT = 10 mA | 59 | dB | ||||
f = 100 Hz, IOUT = 1.5 A | 52 | |||||||
f = 10 kHz, IOUT = 1.5 A | 49 | |||||||
f = 100 kHz, IOUT = 1.5 A | 32 | |||||||
Output noise voltage (TPS78630) | BW = 100 Hz to 100 kHz, IOUT = 1.5 A |
CNR = 0.001 μF | 66 | μVRMS | ||||
CNR = 0.0047 μF | 51 | |||||||
CNR = 0.01 μF | 49 | |||||||
CNR = 0.1 μF | 48 | |||||||
Time, start-up (TPS78630) | RL = 2 Ω, COUT = 1 μF | CNR = 0.001 μF | 50 | μs | ||||
CNR = 0.0047 μF | 75 | |||||||
CNR = 0.01 μF | 110 | |||||||
High-level enable input voltage | 2.7 V ≤ VIN ≤ 5.5 V | 1.7 | VIN | V | ||||
Low-level enable input voltage | 2.7 V ≤ VIN ≤ 5.5 V | 0 | 0.7 | V | ||||
EN pin current | VEN = 0 | –1 | 1 | μA | ||||
UVLO threshold | VCC rising | 2.25 | 2.65 | V | ||||
UVLO hysteresis | 100 | mV |