SLVS348L July 2001 – May 2015 TPS793
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | DBV | YZQ | ||
EN | 3 | A3 | I | Enable pin. Driving the enable pin (EN) high turns on the regulator. Driving this pin low puts the regulator into shutdown mode. EN can be connected to IN if not used. |
FB | 5 | — | I | Feedback pin. This terminal is the feedback input pin for the adjustable device. Fixed voltage versions in the DBV package do not have this pin. |
GND | 2 | A1 | — | Regulator ground. |
IN | 1 | C3 | I | Input to the device. |
NR | 4 | B2 | — | Noise Reduction pin. Connecting an external capacitor to this pin filters noise generated by the internal bandgap. This configuration improves power-supply rejection and reduces output noise. |
OUT | 6 | C1 | O | Output of the regulator. |