SLVS351P September 2002 – March 2015
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | IN | –0.3 | 6 | V |
EN | –0.3 | VIN + 0.3 | ||
OUT | 6 | |||
Current | Peak output | Internally limited | ||
Power dissipation | Continuous total | See Thermal Information | ||
Temperature | Junction, TJ | –40 | 150 | °C |
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 2.7 | 5.5 | V | |
IOUT | Output current | 0 | 1 | A | |
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1)(2) | TPS796xx(3) | UNIT | |||
---|---|---|---|---|---|
DRB (VSON) | DCQ (SOT-223) |
KTT (TO-263) | |||
8 PINS | 6 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 47.8 | 70.4 | 25 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 83 | 70 | 35 | |
RθJB | Junction-to-board thermal resistance | N/A | N/A | N/A | |
ψJT | Junction-to-top characterization parameter | 2.1 | 6.8 | 1.5 | |
ψJB | Junction-to-board characterization parameter | 17.8 | 30.1 | 8.52 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 12.1 | 6.3 | 0.4 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIN | Input voltage(1) | 2.7 | 5.5 | V | ||||
VFB | Internal reference (TPS79601) | 1.2 | 1.225 | 1.25 | V | |||
IOUT | Continuous output current | 0 | 1 | A | ||||
VOUT | Output voltage range | TPS79601 | 1.225 | 5.5 – VDO | V | |||
Accuracy | TPS79601(2) | 0 μA ≤ IOUT ≤ 1 A, VOUT(nom) + 1 V ≤ VIN ≤ 5.5 V(1) | 0.98VOUT(nom) | VOUT(nom) | 1.02VOUT(nom) | V | ||
Fixed VOUT < 5 V | 0 μA ≤ IOUT ≤ 1 A, VOUT(nom) + 1 V ≤ VIN ≤ 5.5 V(1) | –2% | 2% | |||||
Fixed VOUT = 5 V | 0 μA ≤ IOUT ≤ 1 A, VOUT(nom) + 1 V ≤ VIN ≤ 5.5 V(1) | –3% | 3% | |||||
ΔVO(ΔVI) | Line regulation(1) | VOUT + 1 V ≤ VIN ≤ 5.5 V | 0.05 | 0.12 | %/V | |||
ΔVO(ΔIO) | Load regulation | 0 μA ≤ IOUT ≤ 1 A | 5 | mV | ||||
VDO | Dropout voltage(3)
(VIN = VOUT(nom) – 0.1 V) |
TPS79628 | IOUT = 1 A | 270 | 365 | mV | ||
TPS79628DRB | IOUT = 250 mA | 52 | 90 | |||||
TPS79630 | IOUT = 1 A | 250 | 345 | |||||
TPS79633 | IOUT = 1 A | 220 | 325 | |||||
TPS79650 | IOUT = 1 A | 200 | 300 | |||||
ICL | Output current limit | VOUT = 0 V | 2.4 | 4.2 | A | |||
IGND | Ground pin current | 0 μA ≤ IOUT ≤ 1 A | 265 | 385 | μA | |||
ISHDN | Shutdown current(4) | VEN = 0 V, 2.7 V ≤ VIN ≤ 5.5 V | 0.07 | 1 | μA | |||
IFB | Feedback pin current | VFB = 1.225 V | 1 | µA | ||||
PSRR | Power-supply rejection ratio (TPS79630) | f = 100 Hz. IOUT = 10 mA | 59 | dB | ||||
f = 100 Hz, IOUT = 1 A | 54 | |||||||
f = 10 kHz, IOUT = 1A | 53 | |||||||
f = 100 kHz, IOUT = 1 A | 42 | |||||||
Vn | Output noise voltage (TPS79630) | BW = 100 Hz to 100 kHz, IOUT = 1 A | CNR = 0.001 μF | 54 | μVRMS | |||
CNR = 0.0047 μF | 46 | |||||||
CNR = 0.01 μF | 41 | |||||||
CNR = 0.1 μF | 40 | |||||||
Start-up time (TPS79630) | RL = 3 Ω, COUT = 1 μF |
CNR = 0.001 μF | 50 | μs | ||||
CNR = 0.0047 μF | 75 | |||||||
CNR = 0.01 μF | 110 | |||||||
VEN(HI) | Enable high (enabled) | 2.7 V ≤ VIN ≤ 5.5 V | 1.7 | VIN | V | |||
VEN(LO) | Enable low (shutdown) | 2.7 V ≤ VIN ≤ 5.5 V | 0 | 0.7 | V | |||
IEN(HI) | Enable pin current, enabled | VEN = 0 V | –1 | 1 | μA | |||
UVLO | Undervoltage lockout | VCC rising | 2.25 | 2.65 | V | |||
Hysteresis | 100 | mV | ||||||
Tsd | Thermal shutdown temperature | Shutdown, temperature increasing | 165 | °C | ||||
Reset, temperature decreasing | 140 | |||||||
TJ | Operating junction temperature | –40 | 125 | °C |