SLVS332J March 2001 – December 2016
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Input voltage(2) | –0.3 | 6 | V |
Maximum dc output voltage | 4.9 | V | ||
Current | Peak output current | Internally limited | A | |
Temperature | Operating virtual junction temperature, TJ | –40 | 85 | °C |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VI | Input voltage | 1.8 | 5.5 | V | |
VO | Output voltage | 1.8 | 3.3 | V | |
IO | Output current | 0 | 50 | mA | |
CI | Input capacitor | 0 | 0.1 | µF | |
CO | Output capacitor | 0.47 | 1 | µF | |
TJ | Junction temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPS797xx | UNIT | |
---|---|---|---|
DCK (SC70) | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 230.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 98.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 70.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 70.1 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VI | Input voltage(1) | IO = 3 mA | 1.8 | 5.5 | V | ||
IO = 10 mA | 2 | 5.5 | |||||
IO | Continuous output current(2) | 0 | 50 | mA | |||
VO | Output voltage accuracy(3) | VO + 1 V ≤ VI ≤ 5.5 V 1 mA < IO < 10 mA |
–4% | 4% | |||
ΔVO(ΔVI) | Line regulation(3) | VO + 1 V ≤ VI ≤ 5.5 V | 0.15% | V | |||
ΔVO(ΔIO) | Load regulation | 1 µA < IO < 10 mA | 5% | A | |||
V(DO) | Dropout voltage(4), IO = 10 mA VI = VO(NOM) – 0.1 V |
TPS79730 | 110 | 200 | mV | ||
TPS79733 | 105 | 200 | |||||
ISC | Output current limit | VO = 0 V | 190 | 300 | mA | ||
I(GND) | Ground pin current(3) | IO = 10 mA | 1.2 | 2 | µA | ||
PSRR | Power-supply rejection ratio (ripple rejection) |
f = 100 Hz, CO = 10 µF, IO = 10 mA |
50 | dB | |||
Vn | Output noise voltage (TPS79718) | BW = 200 kHz to 100 kHz, CO = 10 µF, IO = 10 mA |
600 | µVRMS | |||
VImin(PG) | Minimum input voltage for valid PG | V(PG) ≥ 0.8 V, IPG = 100 µA | 1.2 | V | |||
VIT | PG trip threshold voltage | VOUT increasing | 90% | VOUT | |||
VOL(PG) | PG output low voltage | VI = 1.4 V, IPG = 30 µA, IO = 1 mA | 0.14 | 0.225 | V | ||
Ilkg(PG) | PG leakage current | V(PG) = 5 V, VI = VO + 1 V, IO = 1 mA |
0.1 | nA |