JAJSQI0G march 2008 – june 2023 TPS799-Q1
PRODUCTION DATA
over operating temperature range (TJ = –40°C to +125°C), VIN = VOUT(TYP) + 0.3 V or 2.7 V, whichever is greater; IOUT = 1 mA, VEN = VIN, COUT = 2.2 μF, and CNR = 0.01 μF (unless otherwise noted); for TPS79901-Q1, VOUT = 3 V; typical values are at TJ = 25°C