JAJSHP3C July 2019 – September 2022 TPS7A02
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tSTR | Start-up time | From EN assertion to VOUT = 90% × VOUT(nom) | 0.8V ≤ VOUT ≤ 1.5 V | 500 | 800 | µs | |
1.5V < VOUT ≤ 3.0 V | 750 | 1200 | |||||
3.0V < VOUT ≤ 5.0 V | 1200 | 1600 |