JAJSHP4C July 2019 – September 2022 TPS7A03
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input voltage | 1.5 | 6.0 | V | ||
VEN | Enable voltage | 0 | 6.0 | V | ||
VOUT | Output voltage | 0.8 | 5.0 | V | ||
IOUT | Output current | 0 | 200 | mA | ||
CIN | Input capacitor | 1 | µF | |||
COUT | Output capacitor(1) (2) | 1 | 1 | 22 | µF | |
FEN | EN toggle frequency | 10 | kHz | |||
TJ | Operating junction temperature | –40 | 125 | °C |