JAJSEY6B March 2018 – October 2018 TPS7A10
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | DSE | YKA | ||
IN | 6 | A1 | I | Input pin. For best transient response and to minimize input impedance, use the recommended or larger value ceramic capacitor from IN to ground. as listed in the Recommended Operation Conditions. Place the input capacitor as close as possible to input of the device. |
OUT | 1 | A3 | O | Regulated output pin. A capacitor is required from OUT to ground for stability. For best transient response, use larger than the minimum recommended value ceramic capacitor. Follow the recommended capacitor value as listed in the Recommended Operation Conditions. Place the output capacitor as close as possible to output of the device. |
GND | 5 | B2 | — | Ground pin. This pin must be connected to ground. |
BIAS | 4 | C1 | I | BIAS pin. This pin enables the use of low-input voltage, low-output voltage conditions, (LILO). For best response, use the recommended or larger value ceramic capacitor from BIAS to ground as listed in the Recommended Operation Conditions. Place the bias capacitor as close as possible to input of the device. |
EN | 3 | C3 | I | Enable pin. Driving this pin to logic high enables the device. Driving this pin to logic low disables the device. If enable functionality is not required, this pin must be connected to IN or BIAS; however, connecting EN to IN is only acceptable if the VIN voltage is greater than 0.9 V. |