JAJSG59B september 2018 – december 2020 TPS7A11
PRODUCTION DATA
PRODUCT | VOUT |
---|---|
TPS7A11xx(x)(P)(A)yyyz | xx(x) is the nominal output voltage. For output
voltages with a resolution of 50 mV, two digits are used in the
ordering number; otherwise, three digits are used (for example, 28 =
2.8 V; 125 = 1.25 V). (P), when present, indicates the active discharge option. (A), when present, indicates the BIAS shutdown current is independent of sequencing. See the Sequencing Requirement section. yyy is the package designator. z is the package quantity. R is for reel (3000 pieces), T is for tape (250 pieces). () indicates optional placeholders. |