JAJSG59B september 2018 – december 2020 TPS7A11
PRODUCTION DATA
This device is designed to operate from an input supply voltage range of 0.75 V to 3.3 V and a bias supply voltage range of 1.7 V to 5.5 V. The input and bias supplies must be well regulated and free of spurious noise. To make sure that the output voltage is well regulated and dynamic performance is optimum, the input supply must be at least VOUT(nom) + 0.5 V and VBIAS = VOUT(nom) + VDO(BIAS).